LTM4649

RECOMMENDED FOR NEW DESIGNS

10A Step-Down DC/DC μModule (Power Module) Regulator

Part Models
3
1ku List Price
Starting From $15.37

Part Details

  • 10A DC Output Current
  • Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V Up to 3.3V
  • No Heat Sink or Current Derating Up to 85°C Ambient Temperature
  • ±1.5% Total DC Voltage Output Error
  • Multiphase Operation with Current Sharing
  • Remote Sense Amplifier
  • Built-In General Purpose Temperature Monitor
  • Selectable Pulse-Skipping Mode/Burst Mode® Operation for High Efficiency at Light Load
  • Soft-Start/Voltage Tracking
  • Protection: Output Overvoltage and Overcurrent Foldback
  • 9mm × 15mm × 4.92mm BGA Package
LTM4649
10A Step-Down DC/DC μModule (Power Module) Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4641 RECOMMENDED FOR NEW DESIGNS 38V, 10A DC/DC µModule (Power Module) Regulator with Advanced Input and Load Protection
Multiple Output Buck Regulators 1
LTM4633 RECOMMENDED FOR NEW DESIGNS Triple 10A Step-Down DC/DC μModule (Power Module) Regulator
PowerPath, Ideal Diodes, and Load Switches 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1856B-B

LTM4649EY Demo Board | 16V 10A Step-Down µModule Regulator

Product Details

Demonstration circuit 1856B-B features the LTM4649EY μModule® regulator, a high performance high efficiency step-down regulator. The LTM4649EY has an operating input voltage range of 4.5V to 16V and is able to provide an output current of up to 10A. The output voltage is programmable from 0.6V to 3.3V and can be remotely sensed with the internal differential remote sensing amplifier. The LTM4649EY is a complete DC-DC point of load regulator in a thermally enhanced 15mm × 9mm × 4.92mm BGA package requiring only a few input and output capacitors.


 


DC1856B-B
LTM4649EY Demo Board | 16V 10A Step-Down µModule Regulator

Reference Designs

LaywerScape Q or IQ - LS1043RDB
NXP (Freescale) QorIQ LS1043A-RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
QorIQ LS1088A-RDB Dev Kit
NXP (Freescale) QorIQ LS1088A-RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Kintex Ultrascale Plug In Card - Top View
Xilinx Tested Power Solution for the Kintex UltraScale MGTs (Multi-Gigabit Transceivers) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
NXP (Freescale) QorIQ LS1043A-RDB
NXP (Freescale) QorIQ LS1088A-RDB
Xilinx Tested Power Solution for the Kintex UltraScale MGTs (Multi-Gigabit Transceivers)

Latest Discussions

Recently Viewed