LTM4630-1

RECOMMENDED FOR NEW DESIGNS

Dual 18A or Single 36A μModule (Power Module) Regulator with 0.8% DC and 3% Transient Accuracy

Part Models
6
1ku List Price
Starting From $42.44
Viewing:

Part Details

  • ±0.8% Maximum Total DC Output Error Over Line, Load and Temperature (LTM4630-1A)
  • ±3% Transient Output Error with Minimum Output Capacitance
  • Dual 18A or Single 36A Output
  • 4.5V to 15V Input, 0.6V to 1.8V Output Voltage Range
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Current Sharing Up to 144A
  • 16mm × 16mm × 5.01mm BGA Package
LTM4630-1
Dual 18A or Single 36A μModule (Power Module) Regulator with 0.8% DC and 3% Transient Accuracy
36A, 1.2V Output Dc/Dc uModu|e Regulator 1.2v Output Efficiency, fsw = 500kHz 25% Load Step Transient Response, 23% Output Regulation Window. 12Vm, 1.2VouT, 36A with 5x 22lJuF Ceramic Cap Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4650 RECOMMENDED FOR NEW DESIGNS Dual 25A or Single 50A DC/DC μModule Regulator
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2164A-B

LTM4630EY-1 Demo Board | 3 Paralleled Buck µModules, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 105A

Product Details

Demonstration Circuit 2164A-B features a PolyPhase design using three LTM4630EY-1's (A-grade), the high efficiency, high density, dual 18A, switch mode step-down power module regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable and can be set to 0.9V, 1.0V, 1.2V, 1.5V or 1.8V. DC2164A-B can deliver nominal 105A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630-1A on DC2164A-B always operate in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin.


 


eval board
DC2164A-A

LTM4630EY-1 Demo Board | 2 Paralleled Buck μModules, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 70A

Product Details

Demonstration Circuit 2164A-A features a PolyPhase® design using two paralleled LTM4630EY-1's (A-grade), the high efficiency, high density, dual 18A, switch mode step-down power module regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable and can be set to 0.9V, 1.0V, 1.2V, 1.5V or 1.8V. DC2164A-A can deliver nominal 70A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630-1A on DC2164A-A always operate in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin.


 


eval board
DC2081A-B

LTM4630EY-1 Demo Board | Step-Down μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 1V @ 36A

Product Details

Demonstration circuit 2081A-B features the LTM4630EY-1, the high efficiency, high density, dual 18A, switch mode step-down μModule® regulator with ±0.8% total DC output accuracy. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2081A-B is configured as dual-phase, single-output, which can deliver up to 36A maximum. With the help of external compensation, ±3% transient accuracy can be achieved with 25% load step. The board designs with minimum components to demonstrate this high efficiency, high density μModule.

eval board
DC2268A-E

LTM4630EY-1 Demo Board | 1.5' × 1.2' PCB, Dual 18A/Single 36A Buck μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1 = 1V @ 18A, VOUT2 = 1.5V @ 18A

Product Details

Demonstration circuit 2268A-E is a high efficiency, high density, dual 18A, switch mode step-down power supply on a compact 1.5' × 1.2' PCB. It features the LTM4630-1 μModule regulator. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2268A-E can deliver up to 18A maximum in each channel. With the help of external compensation, ±3% transient accuracy can be achieved with 25% load step. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the resistor jumper (R1/R2) selects pulse-skipping mode for noise sensitive applications or Burst Mode® in less noise sensitive applications. Two outputs can be connected in parallel for a single 36A output solution with optional jumper resistors.

eval board
DC2157A

LTM4630EY-1 Demo Board | Dual 18A/Single 36A Buck μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1 = 1.5V @ 18A, VOUT2 = 1V @ 18A

Product Details

Demonstration circuit 2157A features the LTM4630EY-1, the high efficiency, high density, dual 18A, switch mode step-down power module regulator with ±0.8% total DC output accuracy. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2157A can deliver up to 18A maximum in each channel. With the help of external compensation, ±3% transient accuracy can be achieved with 25% load step. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 36A output solution with optional jumper resistors.


 


eval board
DC2164A-C

LTM4630EY-1 Demo Board | 4 Paralleled Buck µModules, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 140A

Product Details

Demonstration Circuit 2164A-C features a PolyPhase® design using four paralleled LTM4630EY-1's (A-grade), the high efficiency, high density, dual 18A, switch mode step-down power module regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable and can be set to 0.9V, 1.0V, 1.2V, 1.5V or 1.8V. DC2164A-C can deliver nominal 140A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630-1A on the DC2164A-C always operate in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin.


 


DC2164A-B
LTM4630EY-1 Demo Board | 3 Paralleled Buck µModules, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 105A
DC2164A - Schematic
DC2164A-A
LTM4630EY-1 Demo Board | 2 Paralleled Buck μModules, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 70A
DC2164A - Schematic
DC2081A-B
LTM4630EY-1 Demo Board | Step-Down μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 1V @ 36A
DC2081A-B - Schematic
DC2268A-E
LTM4630EY-1 Demo Board | 1.5' × 1.2' PCB, Dual 18A/Single 36A Buck μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1 = 1V @ 18A, VOUT2 = 1.5V @ 18A
DC2268A-E Demo Board DC2268A-E Demo Board DC2268A-E Demo Board DC2268A-E Demo Board DC2268A - Schematic
DC2157A
LTM4630EY-1 Demo Board | Dual 18A/Single 36A Buck μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1 = 1.5V @ 18A, VOUT2 = 1V @ 18A
DC2157A - Schematic
DC2164A-C
LTM4630EY-1 Demo Board | 4 Paralleled Buck µModules, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 140A
DC2164A - Schematic

Reference Designs

DC2352A - Top View
Xilinx Tested Power Solution for the Virtex UltraScale MGTs (Multi-Gigabit Transceivers) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx Tested Power Solution for the Virtex UltraScale MGTs (Multi-Gigabit Transceivers)
DC2352A - Top View
DC2352A - Bottom View
DC2352A Power Tree

Latest Discussions

No discussions on ltm4630-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed