LTM4604A

PRODUCTION

Low Voltage, 4A DC/DC μModule (Power Module) Regulator with Tracking

Part Models
5
1ku List Price
Starting From $10.00

Part Details

  • Complete Standalone Power Supply
  • ±1.75% Max Total DC Output Error (–40°C to 125°C)
  • Wide Input Voltage Range: 2.375V to 5.5V
  • 4A DC, 5A Peak Output Current
  • 0.8V to 5V Output
  • Output Voltage Tracking
  • UltraFastTM Transient Response
  • Power Good Indicator
  • Current Mode Control
  • Current Foldback Protection, Parallel/Current Sharing
  • Up to 95% Efficiency
  • Programmable Soft-Start
  • Micropower Shutdown: IQ ≤ 7μA
  • Overtemperature Protection
  • 9mm × 15mm × 2.32mm LGA and
    9mm × 15mm × 3.42mm BGA Packages
LTM4604A
Low Voltage, 4A DC/DC μModule (Power Module) Regulator with Tracking
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4624 RECOMMENDED FOR NEW DESIGNS 14VIN, 4A Step-Down DC/DC μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
PowerPath, Ideal Diodes, and Load Switches 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1392A

LTM4604AEV Demo Board | 2.375 ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V @ 4A

Product Details

Demonstration circuit 1392A features the LTM4604AEV, the high efficiency, high density switch mode step-down μModule® regulator. The input voltage range is from 2.375V to 5.5V with a jumper selectable output voltage from 0.8V to 3.3V. The rated load current is 4A, while derating is necessary for certain VIN, VOUT and thermal conditions. By using the TRACK pin, the output can be set to coincidentally or ratiometrically track to another voltage rail.

DC1392A
LTM4604AEV Demo Board | 2.375 ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V @ 4A

Latest Discussions

No discussions on LTM4604A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed