LT3030

RECOMMENDED FOR NEW DESIGNS

Dual 750mA/250mA Low Dropout, Low Noise, Micropower Linear Regulator

Part Models
14
1ku List Price
Starting From $3.92

Part Details

  • Output Current: 750mA/250mA
  • Low Dropout Voltage: 300mV
  • Low Noise: 20μVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 120μA/75μA
  • Wide Input Voltage Range: 1.7V to 20V
  • Adjustable Output: 1.220V Reference Voltage
  • Shutdown Quiescent Current: <1μA
  • Stable with 10μF/3.3μF Minimum Output Capacitor
  • Stable with Ceramic, Tantalum or Aluminum Electrolytic Capacitors
  • Precision Threshold for Shutdown Logic or UVLO Function
  • PWRGD Flag for each Output
  • Reverse Battery and Reverse Output-to-Input Protection
  • Current Limit with Foldback and Thermal Shutdown
  • Thermally Enhanced 20-Lead TSSOP and 28-Lead (4mm × 5mm) QFN Packages
LT3030
Dual 750mA/250mA Low Dropout, Low Noise, Micropower Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Positive Linear Regulators (LDO) 1
LT3029 RECOMMENDED FOR NEW DESIGNS Dual 500mA/500mA Low Dropout, Low Noise, Micropower Linear Regulator
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3030
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1855A

LT3030 Demo Board | Dual, Low Noise, Micropower Linear Regulator 2.2V ≤ VIN ≤ 20V, VOUT1/VOUT2 = 1.5V/1.8V/2.5V/3.3V/5V @ 750mA/250mA

Product Details

Demonstration circuit 1855A is a dual, micropower, low noise and low dropout voltage linear regulator featuring the LT3030. The input voltages are independent for each channel of DC1855A and can range from 2.2V to 20V. Each channel has a jumper that sets the output voltage to either 1.5V, 1.8V, 2.5V, 3.3V, 5V or a voltage that is user-programmed by the installation of a resistor. For channel 1 and channel 2, the maximum output currents are 750mA and 250mA and the ceramic output capacitors are 22μF and 10μF respectively. The internal reference of each channel is bypassed with a 10nF capacitor for reduced output noise. Each channel has a jumper for shutdown and a terminal for PWRGD that is pulled up to the input supply. A resistor divider can be easily added that allows precise lockout at low input voltages.



DC1855A
LT3030 Demo Board | Dual, Low Noise, Micropower Linear Regulator 2.2V ≤ VIN ≤ 20V, VOUT1/VOUT2 = 1.5V/1.8V/2.5V/3.3V/5V @ 750mA/250mA

Reference Designs

MAX 10 NEEK Dev Kit
MAX 10 NEEK Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
MAX 10 NEEK Development Kit

Latest Discussions

Recently Viewed