LT1962

RECOMMENDED FOR NEW DESIGNS

300mA, Low Noise, Micropower LDO Regulators

Part Models
16
1ku List Price
Starting From $2.11

Part Details

  • Low Noise: 20µVRMS (10Hz to 100kHz)
  • Output Current: 300mA
  • Low Quiescent Current: 30µA
  • Wide Input Voltage Range: 1.8V to 20V
  • Low Dropout Voltage: 270mV
  • Very Low Shutdown Current: < 1µA
  • No Protection Diodes Needed
  • Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3V, 3.3V, 5V
  • Adjustable Output from 1.22V to 20V
  • Stable with 3.3µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse Battery Protection
  • No Reverse Current
  • Overcurrent and Overtemperature Protected
  • 8-Lead MSOP Package
LT1962
300mA, Low Noise, Micropower LDO Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1962
  • LT1962-1.5
  • LT1962-1.8
  • LT1962-2.5
  • LT1962-3
  • LT1962-3.3
  • LT1962-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SCP-LT1962-EVALZ

LT1962 Signal Chain Evaluation Board | 300mA Low Noise Positive LDO

Product Details

Demonstration circuit SCP-LT1962-EVALZ is a 20V, 300mA Low Dropout (LDO) regulator designed to allow low noise operation in noise sensitive circuits. It is easily configured for a wide output range and can provide extremely quiet operation with its high PSRR.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT1962. Please refer to the LT1962 data sheet for a complete description of the part.

eval board
DC339A-B

LT1962EMS8 Demo Board | Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT = 1.22/2.5/3.0/3.3/5VOUT @ 300mA

Product Details

Demonstration circuit DC339-B is a low noise micropower voltage regulator using the 300mA output current LT1962 linear regulator in an 8-lead MSOP package. The demo board has an input voltage range from 2.3V to 20V and a jumper-selectable output votlage that can be set to 1.22V, 2.5V, 3.0V, 3.3V, 5V or a user-defined value. The LT1962's low 20µVRMS (10Hz to 100kHz bandwidth) output noise and low 30µA quiescent current make the device ideal for voltage-controlled oscillators, RF power supplies and local regulators in larger systems.

SCP-LT1962-EVALZ
LT1962 Signal Chain Evaluation Board | 300mA Low Noise Positive LDO
DC339A-B
LT1962EMS8 Demo Board | Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT = 1.22/2.5/3.0/3.3/5VOUT @ 300mA

Reference Designs

MAX 10 NEEK Dev Kit
MAX 10 NEEK Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
MAX 10 NEEK Development Kit

Latest Discussions

Recently Viewed