ADM1186

PRODUCTION

Quad Voltage Sequencer and Monitor with Programmable Timing

Part Models
4
1ku List Price
Starting From $2.26
Viewing:

Part Details

  • Monitors four supplies via 0.8% accurate comparators
  • Digital core supports up and down supply sequencing and multiple devices may be cascaded (ADM1186-1)
  • Four inputs can be programmed to monitor different voltage levels with resistor dividers
  • Powered from 2.7 V to 5.5 V on the VCC pin
  • Supply sequencing time delays and a timeout delay to 5% accuracy
  • Four open-drain enable outputs
  • Open-drain power-good output
  • Open-drain sequence complete and bi-directional open-drain Fault pin (ADM1186-1)
ADM1186
Quad Voltage Sequencer and Monitor with Programmable Timing
ADM1186 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADM1186

ADM1186 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1186
ADM1186 Evaluation Board

Reference Designs

Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix UltraScale+ Circuits from the lab

Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Features and Benefits

  • Xilinx Artix® UltraScale+ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)
Artix UltraScale+
Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design
Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix US+ Rail Consolidation - Minimum Rails (AU20P/25P) Power Tree

Latest Discussions

Recently Viewed