ADP125

RECOMMENDED FOR NEW DESIGNS

5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators

Part Details

  • Input voltage supply range: 2.3 V to 5.5 V
  • 500 mA maximum output current
  • Fixed and adjustable output voltage versions
  • 1% initial accuracy
  • Up to 31 fixed-output voltage options available from 1.75 V to 3.3 V
  • Very low dropout voltage: 130 mV
  • Low quiescent current: 45 μA
  • Low shutdown current: <1 μA
  • Excellent PSRR performance: 60 dB at 100 kHz
  • Excellent load/line transient response
  • See data sheet for additional features
ADP125
5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
LT3085 RECOMMENDED FOR NEW DESIGNS Adjustable 500mA Single Resistor Low Dropout Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP125

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP125

ADP125 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP125 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP125
ADP125 Evaluation Board

Reference Designs

Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix UltraScale+ Circuits from the lab

Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Features and Benefits

  • Xilinx Artix® UltraScale+ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)
Artix 7 – Single Stage Power Solution
Xilinx Artix 7 Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • Xilinx Artix 7™ Artix™-7 devices provide high performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. This family is the best value for a variety of cost and power-sensitive applications including software-defined radio, machine vision cameras, and low-end wireless backhaul.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • MAX38912
  • ADP125
Xilinx Spartan 7
Xilinx Spartan 7: Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • Spartan™ 7 devices offers exceptional performance per watt, along with small form factor packaging to meet the most stringent requirements.  These devices are ideally suited for industrial, consumer, and automotive applications including any-to-any connectivity, sensor fusion, and embedded vision.
  • Analog Devices has worked closely Xilinx to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • ADP125
Versal HBM Diagram
Versal HBM Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • The Versal HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)
Artix UltraScale+
Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design
Xilinx Artix 7 Non-Hardware Verified Design
Xilinx Spartan 7: Non-Hardware Verified Design
Versal HBM Non-Hardware Verified Design

Latest Discussions

Recently Viewed