LTC3617

RECOMMENDED FOR NEW DESIGNS

±6A Monolithic Synchronous Step-Down Regulator for DDR Termination

Part Details

  • ±6A Output Current
  • 2.25V to 5.5V Input Voltage Range
  • ±10mV Output Voltage Accuracy
  • Optimized for Low Output Voltages Down to 0.5V
  • High Efficiency
  • Integrated Buffer for VTTR = VDDQIN • 0.5
  • Shutdown Current: <1µA
  • Adjustable Switching Frequency: Up to 4MHz
  • Optional Internal Compensation
  • Internal Soft-Start
  • Power Good Status Output
  • Input Overvoltage Protected
  • Thermally Enhanced 24-Pin 3mm × 5mm QFN Package
LTC3617
±6A Monolithic Synchronous Step-Down Regulator for DDR Termination
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1707A

LTC3617EUDD Demo Board | VIN=2.25V to 5.5V, VOUT1 = 0.5VIN (VTT) @ ±6A, VOUT2 = 0.5VIN (VTTR) @ ±10mA

Product Details

Demonstration circuit 1707 is a high efficiency monolithic step-down DC/DC switching regulator designed for double-data-rate (DDR) memory termination in computer systems. The VTT output is capable of sourcing and sinking up to 6A with an output voltage equal to one-half the voltage applied to the VDDQIN terminal or one-half the input supply voltage, selected by a jumper. An additional low current output (VTTR) also equal to one-half the voltage on VDDQIN can source and sink up to 10mA. Input voltage range is from 2.25V to 5.5V with overvoltage protection for transients exceeding 6.5V.


 


DC1707A
LTC3617EUDD Demo Board | VIN=2.25V to 5.5V, VOUT1 = 0.5VIN (VTT) @ ±6A, VOUT2 = 0.5VIN (VTTR) @ ±10mA

Reference Designs

Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix UltraScale+ Circuits from the lab

Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Features and Benefits

  • Xilinx Artix® UltraScale+ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)
Versal HBM Diagram
Versal HBM Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • The Versal HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)
Artix UltraScale+
Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design
Versal HBM Non-Hardware Verified Design

Latest Discussions

Recently Viewed