Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4360-3

PRODUCTION

Integrated Integer-N Synthesizer and VCO - Output Frequency 1600 to 1950

Part Models
3
1ku List Price
Starting From $4.33

Part Details

  • Output frequency range: 1600 MHz to 1950 MHz
  • Divide-by-2 output
  • 3.0 V to 3.6 V power supply
  • 1.8 V logic compatibility
  • Integer-N synthesizer
  • Programmable dual-modulus prescaler 8/9, 16/17, 32/33
  • Programmable output power level
  • 3-wire serial interface
  • Analog and digital lock detect
  • Hardware and software power-down mode
ADF4360-3
Integrated Integer-N Synthesizer and VCO - Output Frequency 1600 to 1950
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4360-3

ADF4360-3 Evaluation Board

Features and Benefits

  • Self-contained board for generating RF frequencies
  • Flexibility for reference input, PFD frequency, and loop bandwidth
  • Accompanying software allows complete control of synthesizer functions from a PC
  • USB/battery-operated 9 V supplies
  • Typical phase noise performance of −141 dBc/Hz at 3 MHz offset
  • Typical spurious performance of −65dBc at 200 kHz offset (1.8 GHz output)

Product Details

The EV-ADF4360-3EB1Z evaluation board is designed to allow the user to evaluate the performance of the ADF4360-3 frequency synthesizer consisting of an integrated PLL and VCO. It contains the ADF4360-3BCPZ, a USB connector, and SMA connectors for the RF outputs. Unpopulated SMA footprints are available for the power supplies, the chip enable (CE), and the external reference input. The evaluation board also contains the loop filter to complete the PLL. It can be modified as necessary for the PLL requirements of the user. A USB cable is included with the board to allow software programmability from a PC. 

 

The package also contains a CD with Windows® software to allow quick, user-friendly programming of the synthesizer. The CD contains additional PLL data sheets, technical notes, articles, and ADIsimPLL™ V3.4 (Analog Devices, Inc., PLL simulation software). More information is available at www.analog.com/pll.

EVAL-ADF4360-3
ADF4360-3 Evaluation Board

Latest Discussions

No discussions on ADF4360-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed