LTC6957
LAST TIME BUYLow Phase Noise, Dual Output Buffer/Driver/Logic Converter
- Part Models
- 21
- 1ku List Price
- Starting From $4.50
Part Details
- Low Phase Noise Buffer/Driver
- Optimized Conversion of Sine Wave Signals to Logic Levels
- Three Logic Output Types Available
- LVPECL
- LVDS
- CMOS
- Additive Jitter 45fsRMS (LTC6957-1)
- Frequency Range Up to 300MHz
- 3.15V to 3.45V Supply Operation
- Low Skew 3ps Typical
- Fully Specified from –40°C to 125°C
- 12-Lead MSOP and 3mm × 3mm DFN Packages
The LTC6957-1/LTC6957-2/LTC6957-3/LTC6957-4 is a family of very low phase noise, dual output AC signal buffer/driver/logic level translators. The input signal can be a sine wave or any logic level (≤2VP-P). There are four members of the family that differ in their output logic signal type as follows:
LTC6957-1: LVPECL Logic Outputs
LTC6957-2: LVDS Logic Outputs
LTC6957-3: CMOS Logic, In-Phase Outputs
LTC6957-4: CMOS Logic, Complementary Outputs
The LTC6957 will buffer and distribute any logic signal with minimal additive noise, however, the part really excels at translating sine wave signals to logic levels. The early amplifier stages have selectable lowpass filtering to minimize the noise while still amplifying the signal to increase its slew rate. This input stage filtering/noise limiting is especially helpful in delivering the lowest possible phase noise signal with slow slewing input signals such as a typical 10MHz sine wave system reference.
Applications
- System Reference Frequency Distribution
- High Speed ADC, DAC, DDS Clock Driver
- Military and Secure Radio
- Low Noise Timing Trigger
- Broadband Wireless Transceiver
- High Speed Data Acquisition
- Medical Imaging
- Test and Measurement
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Design Note 1
Technical Articles 3
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6957HMS-1#PBF | 12-Lead MSOP | ||
LTC6957HMS-1#TRPBF | 12-Lead MSOP | ||
LTC6957HMS-2#TRPBF | 12-Lead MSOP | ||
LTC6957HMS-3#PBF | 12-Lead MSOP | ||
LTC6957HMS-4#PBF | 12-Lead MSOP | ||
LTC6957IDD-1#PBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-1#TRPBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-2#PBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-2#TRPBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-3#PBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-3#TRPBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-4#PBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IDD-4#TRPBF | 12-Lead DFN (3mm x 3mm w/ EP) | ||
LTC6957IMS-1#PBF | 12-Lead MSOP | ||
LTC6957IMS-1#TRPBF | 12-Lead MSOP | ||
LTC6957IMS-2#PBF | 12-Lead MSOP | ||
LTC6957IMS-2#TRPBF | 12-Lead MSOP | ||
LTC6957IMS-3#PBF | 12-Lead MSOP | ||
LTC6957IMS-3#TRPBF | 12-Lead MSOP | ||
LTC6957IMS-4#PBF | 12-Lead MSOP | ||
LTC6957IMS-4#TRPBF | 12-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
LTC6957HMS-1#PBF | ||
LTC6957HMS-1#TRPBF | ||
LTC6957HMS-2#TRPBF | ||
LTC6957HMS-3#PBF | ||
LTC6957HMS-4#PBF | LAST TIME BUY | |
LTC6957IMS-1#PBF | ||
LTC6957IMS-1#TRPBF | ||
LTC6957IMS-2#PBF | ||
LTC6957IMS-2#TRPBF | LAST TIME BUY | |
LTC6957IMS-3#PBF | ||
LTC6957IMS-3#TRPBF | ||
LTC6957IMS-4#PBF | ||
LTC6957IMS-4#TRPBF | ||
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC6957HMS-1#PBF | ||
LTC6957HMS-1#TRPBF | ||
LTC6957HMS-2#TRPBF | ||
LTC6957HMS-3#PBF | ||
LTC6957HMS-4#PBF | LAST TIME BUY | |
LTC6957IMS-1#PBF | ||
LTC6957IMS-1#TRPBF | ||
LTC6957IMS-2#PBF | ||
LTC6957IMS-2#TRPBF | LAST TIME BUY | |
LTC6957IMS-3#PBF | ||
LTC6957IMS-3#TRPBF | ||
LTC6957IMS-4#PBF | ||
LTC6957IMS-4#TRPBF | ||
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6957HMS-1#PBF | ||
LTC6957HMS-1#TRPBF | ||
LTC6957HMS-2#TRPBF | ||
LTC6957HMS-3#PBF | ||
LTC6957HMS-4#PBF | LAST TIME BUY | |
LTC6957IDD-1#PBF | ||
LTC6957IDD-1#TRPBF | ||
LTC6957IDD-2#PBF | ||
LTC6957IDD-2#TRPBF | ||
LTC6957IDD-3#PBF | ||
LTC6957IDD-3#TRPBF | ||
LTC6957IDD-4#PBF | ||
LTC6957IDD-4#TRPBF | ||
LTC6957IMS-1#PBF | ||
LTC6957IMS-1#TRPBF | ||
LTC6957IMS-2#PBF | ||
LTC6957IMS-2#TRPBF | LAST TIME BUY | |
LTC6957IMS-3#PBF | ||
LTC6957IMS-3#TRPBF | ||
LTC6957IMS-4#PBF | ||
LTC6957IMS-4#TRPBF |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Generation Devices 1 | ||
LTC6950 | Obsolete | 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution |
Fractional-N PLL 1 | ||
LTC6948 | LAST TIME BUY | Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO |
Integer-N PLL 1 | ||
LTC6946 | LAST TIME BUY | Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO |
Standard High Speed A/D Converters 1 | ||
LTC2157-14 | PRODUCTION | Dual 14-Bit 250Msps ADCs |
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on LTC6957-1 yet. Have something to say?
Start a Discussion on EngineerZone®