AD9279

RECOMMENDED FOR NEW DESIGNS

Octal LNA/VGA/AAF/ADC and CW I/Q Demodulator

Part Models
1
1ku List Price
Starting From $74.47

Part Details

8 CHANNELS OF LNA, VGA, AAF, ADC, AND I/Q DEMODULATOR
  • Lowpower : 141 mW per channel, TGC mode, 40 MSPS;
    60 mW per channel, CW mode
  • 10 mm × 10 mm, 144-ball CSP-BGA
  • TGC channel input-referred noise: 0.8 nV/√Hz, max gain
  • Flexible power-down modes
  • Fast recovery from low power standby mode: <2us
  • Overload recovery: <10 ns
LOW NOISE PREAMPLIFIER (LNA)
  • Input-referred noise: 0.75 nV/√Hz , gain = 21.3 dB
  • Programmable gain: 15.6 dB/17.9 dB/21.3 dB
  • 0.1 dB compression: 1000 mV p-p/750 mV p-p/450 mV p-p
  • Dual-mode active input impedance matching
  • Bandwidth (BW) > 100 MHz
VARIABLE GAIN AMPLIFIER (VGA)
  • Attenuator range: −45 dB to 0 dB
  • Postamp gain (PGA): 21 dB/24 dB/27 dB/30 dB
  • Linear-in-dB gain control
ANTIALIASING FILTER (AAF)
  • Programmable second-order LPF from 8 MHz to 18 MHz
  • Programmable HPF
ANALOG-TO-DIGITAL CONVERTER (ADC)
  • SNR: 70 dB, 12 bits up to 80 MSPS
  • Serial LVDS (ANSI-644, Low power/reduced signal)
CW MODE I/Q DEMODULATOR
  • Individual programmable phase rotation
  • Output dynamic range per channel: >160 dBc/√Hz
  • Output-referred SNR: 155 dBc/√Hz, 1kHz offset, -3dBFS

AD9279
Octal LNA/VGA/AAF/ADC and CW I/Q Demodulator
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 5
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
ADCLK946 RECOMMENDED FOR NEW DESIGNS Six LVPECL Outputs, SiGe Clock Fanout Buffer
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9279
AD9279 Evaluation Board

Latest Discussions

Recently Viewed