AD9515

RECOMMENDED FOR NEW DESIGNS

1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs

Part Models
2
1ku List Price
Starting From $6.09

Part Details

  • 1.6 GHz differential clock input
  • 2 programmable dividers
    Divide-by in range from 1 to 32
    Phase select for coarse delay adjust
  • 1.6 GHz LVPECL clock output
    Additive output jitter 225 fs rms
  • 800 MHz/250 MHz LVDS/CMOS clock output
    Additive output jitter 300 fs rms/290 fs rms
    Time delays up to 10 ns
  • Device configured with 4-level logic pins
  • Space-saving, 32-lead LFCSP
AD9515
1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Ask a Question

Documentation

Data Sheet 1

Application Note 11

Technical Articles 6

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9515 IBIS Models 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9515

AD9515 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9515.

EVAL-AD9515
AD9515 Evaluation Board

Latest Discussions

Recently Viewed