ADCLK946

RECOMMENDED FOR NEW DESIGNS

Six LVPECL Outputs, SiGe Clock Fanout Buffer

Part Details

  • 4.8 GHz operating frequency
  • 75 fs rms broadband random jitter
  • On-chip input terminations
  • 3.3 V power supply
ADCLK946
Six LVPECL Outputs, SiGe Clock Fanout Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

ADCLK946 IBIS Model 1


Evaluation Kits

EVAL-ADCLK946

ADCLK946 Evaluation Board

Product Details

The ADCLK946 is a very high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers dielectric material. Transmission line paths are kept as close to 50 Ω as possible.

EVAL-ADCLK946
ADCLK946 Evaluation Board

Latest Discussions

Recently Viewed