ADA4897-2

RECOMMENDED FOR NEW DESIGNS

1 nV/√Hz, Low Power Operational Amplifier

Part Models
5
1ku List Price
Starting From $3.78

Part Details

  • Download ADA4897-2-KGD data sheet. Available as Known Good Die and fully guaranteed to data sheet specifications
  • Low wideband noise
    1 nV/√Hz
    2.8 pA/√Hz
  • Low 1/f noise: 2.4 nV/√Hz @ 10 Hz
  • Low distortion: −115 dBc @ 100 kHz, VOUT = 2 V p-p
  • Low power: 3 mA/amp
  • Low input offset voltage: 0.5 mV maximum
  • High speed
    230 MHz, −3 dB bandwidth (G = +1)
    120 V/µs slew rate
    45 ns settling time to 0.1%
  • See data sheet for additional features

ADA4897-2 supports defense and aerospace applications (AQEC standard)

  • Download ADA4897-2-EP data sheet (pdf)
  • Extended industrial temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/13614 DSCC Drawing Number
ADA4897-2
1 nV/√Hz, Low Power Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Reference Designs

18-Bit, 5 MSPS Signal Chain
CN0277 Circuits from the lab

18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition
  • Low Power
  • LVDS Outputs
CN0277
18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Latest Discussions

No discussions on ADA4897-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed