Precision A/D Converters
searchIcon
banner background image

Precision A/D Converters

Analog Devices provides an unrivalled portfolio for precision A/D converters. When you select an ADI precision ADC, you are selecting from the industry leading portfolio in ac and dc performance, power, speed and size, with products ranging from 8-bit to 32-bit resolution.

ADI champions ease of use, with ever increasing emphasis on helping our customers to more quickly arrive at their end design objective, at a component level and signal chain level.

Choose from a comprehensive suite of tools to simplify design in from selection to prototyping. Products are available in a range of architectures:
SAR—Successive Approximation ADCs
Σ-Δ Modulators
Isolated ADCs
Analog Devices provides an unrivalled portfolio for precision A/D converters. When you select an ADI precision ADC, you are selecting from the industry leading portfolio in ac and dc performance, power, speed and size, with products ranging from 8-bit to 32-bit resolution.

ADI champions ease of use, with ever increasing emphasis on helping our customers to more quickly arrive at their end design objective, at a component level and signal chain level.

Choose from a comprehensive suite of tools to simplify design in from selection to prototyping. Products are available in a range of architectures:
SAR—Successive Approximation ADCs
Σ-Δ Modulators
Isolated ADCs

Subcategories

archive icon
Analog Devices range of 4-20mA Input A/D Converters deliver accuracy, robustness and flexibility for Industrial Control applications. As the world’s leading supplier of data converters, Analog Devices is constantly introducing new A/D converters (ADCs) that drive system level architectures. Our portfolio of leading industrial 4-20mA Input A/D Converters offer considerable integration including, sense resistor, signal conditioning circuitry and advanced on-chip diagnostics to maximize performance and provide an integrated system level solution, all based upon robust silicon processes.
Arrow image
Analog Devices range of 4-20mA Input A/D Converters deliver accuracy, robustness and flexibility for Industrial Control applications. As the world’s leading supplier of data converters, Analog Devices is constantly introducing new A/D converters (ADCs) that drive system level architectures. Our portfolio of leading industrial 4-20mA Input A/D Converters offer considerable integration including, sense resistor, signal conditioning circuitry and advanced on-chip diagnostics to maximize performance and provide an integrated system level solution, all based upon robust silicon processes.
archive icon
As the world’s leading supplier of data converters, Analog Devices is constantly introducing new A/D converters (ADCs) that drive system architectures. In the motor control arena, ADI’s converters solve the challenges associated with current and voltage monitoring, optical encoder feedback, and resolver-to-digital conversion. The introduction of the isolated ADC with its 3.75 kV standoff voltage is one example of ADI’s breakthroughs in performance and integration to ease the burden of design.
archive icon
Analog Devices multiplexed precision A/D converters include one ADC and span 8-bit to 24-bit resolutions, channel counts up to 16 channels, and throughputs from kSPS to 10 MSPS, while offering industry-leading performance in noise, linearity, and dynamic range. ADI offers a quick and easily deployed multichannel solution suited to your application’s diverse needs in speed, power, and size. Engineered to accommodate single-ended, differential, and pseudo differential inputs, our multiplexed converters offer the feature set needed for next-generation end systems. We offer a range of A/D converter architectures including • SAR—successive approximation A/D converters • Σ-Δ modulators
archive icon
Analog Devices’ precision signal chain μModule® solutions utilize heterogeneous integration to provide a complete solution to precision data conversion. These solutions reduce design iterations by transferring the component selection, optimization, and layout from the designer to the device. They also significantly reduce the footprint, total cost of ownership, and time to market for system-level designers.
archive icon
Analog Devices simultaneous sampling precision A/D converters offer two to eight discrete ADCs in a single package, allow two to 12 channels, and span resolutions from kSPS to 5 MSPS. Providing the industry-leading noise, linearity, and dynamic range performance, ADI has a simultaneous precision converter to meet your speed, power, and size needs. Simultaneous sampling ADCs enable users to convert multiple signals concurrently and preserve phase information. Accommodating single-ended, differential, and pseudo differential inputs, we offer a range of ADC architectures including • SAR—successive approximation ADCs • Σ-Δ modulators
archive icon
Analog Devices single-channel precision A/D converters include one ADC and span 8-bit to 24-bit resolutions and throughputs from kSPS to 10 MSPS, while offering industry-leading performance in noise, linearity, and dynamic range. ADI offers a quick and easily deployed solution suited to your application’s diverse needs in speed, power, and size. Providing cutting edge technology, our converters are designed to deliver uncompromising performance and enable the realization of next-generation end systems. We offer a range of ADC architectures including • SAR—successive approximation ADCs • Σ-Δ modulators

Sensor Interface Solutions

Filters

  • Biopotential Sensing
  • Chemical Analysis
  • Current Sensing
  • Temperature Sensing
  • Biopotential Sensor
  • Cost-effective
  • Low Power
  • Precision

Cost-effective Biopotential Sensor

Modify Design

Oops! Sorry, we couldn't load the image.

  • SNR62.35 dB
  • ENOB10.1 bits
Modify Design

Precision ADC Selection Guide

This ADC selector guide is designed as a pre-selection tool to facilitate selection of a short list of possible products.
campaign-image
campaign-image

Precision ADC Selection Guide

This ADC selector guide is designed as a pre-selection tool to facilitate selection of a short list of possible products.