AD9511
RECOMMENDED FOR NEW DESIGNS1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
- Part Models
- 2
- 1ku List Price
- Starting From $8.72
Part Details
- Low phase noise phase-locked loop core
- Reference input frequencies to 250 MHz
- Programmable dual-modulus prescaler
- Programmable charge pump (CP) current
- Separate CP supply (VCP) extends tuning range
- Two 1.6 GHz, differential clock inputs
- 5 programmable dividers, 1 to 32, all integers
- Phase select for output-to-output coarse delay adjust
- 3 independent 1.2 GHz LVPECL outputs
- Additive output jitter , 225 fs RMS
- 2 independent 800 MHz/250 MHz LVDS/CMOS outputs
- Additive output jitter, 275 fs RMS
- Fine delay adjust on one output, 5-bit delay words
- Serial control port
- Space-saving 48-lead LFCSP
The AD9511 provides a multi-output clock distribution function along with an on-chip PLL core. The design emphasizes low jitter and phase noise to maximize data converter performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.
The PLL section consists of a programmable reference divider (R); a low noise phase frequency detector (PFD); a precision charge pump (CP); and a programmable feedback divider (N). By connecting an external VCXO or VCO to the CLK2/CLK2B pins, frequencies up to 1.6 GHz may be synchronized to the input reference.
There are five independent clock outputs. Three outputs are LVPECL (1.2 GHz), and two are selectable as either LVDS (800 MHz) or CMOS (250 MHz) levels.
Each output has a programmable divider that may be bypassed or set to divide by any integer up to 32. The phase of one clock output relative to another clock output may be varied by means of a divider phase select function that serves as a coarse timing adjustment. One of the LVDS/CMOS outputs features a programmable delay element with full-scale ranges up to 10 ns of delay. This fine tuning delay block has 5-bit resolution, giving 32 possible delays from which to choose for each full-scale setting.
The AD9511 is ideally suited for data converter clocking applications where maximum converter performance is achieved by encode signals with subpicosecond jitter.
The AD9511 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5.5 V. The temperature range is −40°C to +85°C.
APPLICATIONS
- Low jitter, low phase noise clock distribution
- Clocking high speed ADCs, DACs, DDS, DDC, DUC, MxFEs
- High performance wireless transceivers
- High performance instrumentation
- Broadband infrastructure
Documentation
Data Sheet 1
Application Note 10
Technical Articles 6
Evaluation Design File 2
Frequently Asked Question 1
Circuit Note 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9511BCPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD9511BCPZ-REEL7 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD9511BCPZ | PRODUCTION | |
AD9511BCPZ-REEL7 | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD9511BCPZ | PRODUCTION | |
AD9511BCPZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
AD9511 IBIS Models 1
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open Tool