ADL8107
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 18 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $55.62
Part Details
- Single positive supply (self biased)
- Gain: 24 dB typical at 7 GHz to 16 GHz
- OIP3: 29 dBm typical at 7 GHz to 16 GHz
- Noise figure: 1.3 dB typical at 7 GHz to 16 GHz
- 8-lead, 2 mm × 2 mm, LFCSP (see the Outline Dimensions section in the data sheet)
The ADL8107 is a gallium arsenide (GaAs), monolithic microwave IC (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise, wideband, high linearity amplifier that operates from 6 GHz to 18 GHz.
The ADL8107 provides a typical gain of 24 dB at 7 GHz to 16 GHz, a 1.3 dB typical noise figure at 7 GHz to 16 GHz, a 18.5 dBm typical output power for 1 dB compression (OP1dB) at 7 GHz to 16 GHz, and a typical output third-order intercept (OIP3) of 29 dBm at 7 GHz to 16 GHz, requiring only 90 mA from a 5 V drain supply voltage. This low noise amplifier has a high output second-order intercept (OIP2) of 30.5 dBm typical at 7 GHz to 16 GHz, making the ADL8107 suitable for military and test instrumentation applications.
The ADL8107 also features inputs and outputs that are internally matched to 50 Ω. The RFIN and RFOUT pins are internally ac-coupled, and the bias inductor is also integrated, making the ADL8107 ideal for surface-mounted technology (SMT)-based, high density applications.
The ADL8107 is housed in a RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP.
APPLICATIONS
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8107ACPZN | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8107ACPZN-R7 | 8-lead LFCSP 2 mm × 2 mm × 0.85 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 5, 2025 - 24_0237 External RBIAS Resistor (R2) Revision for ADL8107 |
||
ADL8107ACPZN | PRODUCTION | |
ADL8107ACPZN-R7 | PRODUCTION | |
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADL8107ACPZN | PRODUCTION | |
ADL8107ACPZN-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.