Digital I/O
searchIcon
banner background image

Digital I/O

Digital input/output (I/O) (DIO) devices allow a controller to configure a channel electronically as either a digital input or digital output, without the need to change hardware, thereby removing the limitation on the available card types. This provides greater design flexibility and reduces the costs associated with changes that may be required during project commissioning. Our DIO products are fully IEC compliant, software-configurable, and include the patented SafeDemagâ„¢ technology, which allows for quick and safe demagnetization of any size inductive load.
Digital input/output (I/O) (DIO) devices allow a controller to configure a channel electronically as either a digital input or digital output, without the need to change hardware, thereby removing the limitation on the available card types. This provides greater design flexibility and reduces the costs associated with changes that may be required during project commissioning. Our DIO products are fully IEC compliant, software-configurable, and include the patented SafeDemagâ„¢ technology, which allows for quick and safe demagnetization of any size inductive load.