LVDS/MLVDS
searchIcon
banner background image

LVDS/MLVDS

LVDS (Low voltage differential signaling) is a standard for communicating at high speed in point-to-point applications and M-LVDS (Multipoint LVDS) is a similar standard for multi-point applications. Both LVDS and M-LVDS offer a long-distance digital interface for serial communication over an electrical interconnect.

Analog Device's LVDS portfolio includes isolated LVDS and non-isolated LVDS & M-LVDS transmitters/line drivers and receivers. With 8 kV IEC ESD performance standards for robust, inter-board applications in harsh electrostatic environments, our LVDS modules conform to the TIA/EIA-644 LVDS standard with data rates up to 600Mbps. The M-LVDS products are ideal for applications where designers need to transmit at data rates up to 100 Mbps or 250 Mbps to multiple nodes. M-LVDS allows a single pair of differential lines to carry this high speed information, saving on connector size and reducing the number of lanes required to fan out this information. Integration of Analog Devices' iCoupler® technology allows for high speed operation that also provides drop-in galvanic isolation of LVDS signal chains. Isolated LVDS with data rates of up to 2.5 Gbps with very low jitter opens up new applications in Instrumentation and Digital Health.

LVDS (Low voltage differential signaling) is a standard for communicating at high speed in point-to-point applications and M-LVDS (Multipoint LVDS) is a similar standard for multi-point applications. Both LVDS and M-LVDS offer a long-distance digital interface for serial communication over an electrical interconnect.

Analog Device's LVDS portfolio includes isolated LVDS and non-isolated LVDS & M-LVDS transmitters/line drivers and receivers. With 8 kV IEC ESD performance standards for robust, inter-board applications in harsh electrostatic environments, our LVDS modules conform to the TIA/EIA-644 LVDS standard with data rates up to 600Mbps. The M-LVDS products are ideal for applications where designers need to transmit at data rates up to 100 Mbps or 250 Mbps to multiple nodes. M-LVDS allows a single pair of differential lines to carry this high speed information, saving on connector size and reducing the number of lanes required to fan out this information. Integration of Analog Devices' iCoupler® technology allows for high speed operation that also provides drop-in galvanic isolation of LVDS signal chains. Isolated LVDS with data rates of up to 2.5 Gbps with very low jitter opens up new applications in Instrumentation and Digital Health.

Subcategories

archive icon
Isolated LVDS (low voltage differential signaling) devices couple differential signals applied to the LVDS receiver inputs across the isolation barrier to the outputs on the other side and re-transmits the bit stream or clock as LVDS. Analog Devices' drop-in LVDS isolators offer designers robust, high speed differential signaling for point-to-point and multidrop applications. Extending iCoupler® chip scale transformer technology for ultrahigh speed data encoding, these LVDS isolators support a a data rate of up to 2.5 Gigabits per channel for a total bandwidth of 10 Gbps. In contrast to expensive fiber implementations, deserialized links over standard digital isolators or optocouplers, and design-intensive bespoke solutions using transformers or high voltage capacitors, ADI Gigabit Digital LVDS isolators offer the only integrated comprehensive, high performance isolation at 10 Gbps. High performance galvanic isolation for applications include analog front-end (AFE), processor to processor serial communication, or video and imaging data (such as HDMI isolators) as well as isolation between boards, or at a cable interface for LVDS or CML signal chains.
Arrow image
Isolated LVDS (low voltage differential signaling) devices couple differential signals applied to the LVDS receiver inputs across the isolation barrier to the outputs on the other side and re-transmits the bit stream or clock as LVDS. Analog Devices' drop-in LVDS isolators offer designers robust, high speed differential signaling for point-to-point and multidrop applications. Extending iCoupler® chip scale transformer technology for ultrahigh speed data encoding, these LVDS isolators support a a data rate of up to 2.5 Gigabits per channel for a total bandwidth of 10 Gbps. In contrast to expensive fiber implementations, deserialized links over standard digital isolators or optocouplers, and design-intensive bespoke solutions using transformers or high voltage capacitors, ADI Gigabit Digital LVDS isolators offer the only integrated comprehensive, high performance isolation at 10 Gbps. High performance galvanic isolation for applications include analog front-end (AFE), processor to processor serial communication, or video and imaging data (such as HDMI isolators) as well as isolation between boards, or at a cable interface for LVDS or CML signal chains.