MAX22196

RECOMMENDED FOR NEW DESIGNS

Octal Industrial Sink/Source Digital Input

Part Models
2
1ku List Price
Starting From $3.70

Part Details

  • Software Configurable
    • Eight Inputs Individually Configurable as Sink or Source
    • Type 1/3, Type 2, TTL and Hi-Z (HTL) Modes
    • Wide Resistor-Settable Accurate Input Current Ranging from 0.5mA to 6.75mA
    • Programmable Glitch Filters
    • Extensive Diagnostics (Supply Voltage Monitoring, Temperature Alarms, PCB Fault Alarms, Thermal Shutdown)
    • Optional 16-bit Down-Counter Mode per Input
    • Addressable or Daisy-Chain SPI to Reduce Isolation Channels
  • Robust Solution
    • IEC 61000-4-2 ESD Airgap ±15kV and Contact ±8kV with Minimum 680Ω Pulse Resistor at Field Inputs
    • IEC 61000-4-5 Surge ±1.2kV/42Ω with Minimum 680Ω Pulse Resistor at Field Inputs
    • Cyclic Redundancy Check (CRC) Error Detection on SPI
    • -40°C to +125°C Operating Temperature
  • Low-Power Dissipation
    • Operates from 8V to 36V Field Supply
    • Low-Supply Current 2mA Maximum
  • Compact Solution
    • Integrated 5V, 20mA Linear Regulator
    • 2.5V to 5.5V Logic Interface
    • LED Driver Matrix or GPO Outputs
    • 5mm x 5mm 32-Pin TQFN Package
MAX22196
Octal Industrial Sink/Source Digital Input
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
MAX22196EVKIT

Evaluation Kit for MAX22194 and MAX22196

Features and Benefits

  • Easy Evaluation of the MAX22194 or MAX22196
  • EV Kit Logic Side is USB-Powered
  • Software Configurable for IEC 61131-2 Type 1/3, Type 2, TTL or HTL Inputs
  • Galvanic Isolation Using the MAX14483
  • Supports Transient Immunity Testing According to IEC 61000-4-2, IEC 61000-4-4, and IEC 61000-4-5 Standards
  • Robust Design at Field Inputs
    • ±1kV Surge Tolerant Line-to-Ground and Line-to-Line
    • ±8kV Contact Electrostatic Discharge (ESD)
    • ±15kV Air-Gap ESD
  • Windows® 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22196 evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22194 and MAX22196, Quad and Octal Industrial Sink/Source Digital Input devices. The MAX22196 EV kit receives commands from a PC through the USB port and creates SPI transactions for communication between the software and the MAX22194 or MAX22196 on the EV kit. The MAX22196 EV kit also has a Pmod™-compatible connector for SPI communication with an external host device such as a microcontroller unit (MCU) or field-programmable gate array (FPGA).

The EV kit comes with a MAX22196ATJ+ in a 5mm x 5mm 32-pin TQFN package, installed as U1. The EV kit can also be used to evaluate the MAX22194ATJ+. To do so, order MAX22194ATJ+ samples and replace U1 on the board.

The EV kit includes a GUI that provides communication between the target device and the PC. The GUI allows configuration and reading of the MAX22194/MAX22196 status through SPI. All input channels of the MAX22194/MAX22196 can individually be configured as sinking or sourcing type. Each channel also supports Type 1/3, Type 2, TTL or HTL input with the current limit set by a single on-board resistor. The MAX22196 EV kit is designed to support transient immunity testing for ESD, EFT, and Surge according to IEC 61000-4-2, IEC 61000-4-4, and IEC 61000-4-5, respectively. The EV kit can operate in multiple modes, as shown in the EV Kit System Block Diagram:

  • USB Mode: If SW1 are all closed, the device SPI receives commands through the USB port from the Analog Devices-supplied EV kit software.
  • Pmod Mode: If SW1 are all open, the MAX22196 SPI receives commands through the PMOD1 connector. This industry standard connector interfaces with popular MCU or FPGA platforms. User is required to generate firmware to provide the SPI commands.
  • Multi-Device Mode: Multiple MAX22196 EV kits can be connected in daisy-chain mode using PMOD1 and PMOD2 connectors. User can choose to use the provided software GUI, which supports up to four devices in daisy chain, or their own microcontroller or FPGA platforms.

MAX22196EVKIT
Evaluation Kit for MAX22194 and MAX22196

Latest Discussions

Recently Viewed