MAX22199

PRODUCTION

Octal Industrial Digital Input

Small, Robust, and 8-Channel Digital Input

Part Models
2
1ku List Price
Starting From $2.60

Part Details

  • High Integration Reduces BOM Count and Board Space
    • Eight Input Channels with Serializer
    • Operates Directly from Field Supply (7V to 65V)
    • Compatible with 3.3V or 5V Logic
    • 5mm x 5mm TQFN Package
  • Reduced Power and Heat Dissipation
    • 0.6mA (typ) Supply Current
    • ±11% Accurate Input-Current Limiters
    • Energyless Field-Side LED Drivers
    • Low Power Dissipation with Negative Input Voltage
  • Fault Tolerant
    • Input Protection to ±40V
    • Integrated Field-Supply Voltage Monitors
    • 5-Bit CRC SPI Error Detection
  • Configurability Enables Wide Range of Applications
    • Configurable Input Current from 0.5mA to 3.4mA
    • Selectable Input Debounce Filtering
    • Current Sources Can Be Disabled
    • Supports Daisy-Chain SPI and Direct SPI
  • Robust Design
    • ±8kV Contact ESD and ±15kV Air-Gap ESD Using Minimum 1kΩ Resistor
    • ±2kV Surge Tolerant Using Minimum 1kΩ Resistor
    • -40°C to +125°C Ambient Operating Temperature
  • Advanced Diagnostics Can Be Provided by MAX22190
    • Pin-to-Pin Compatible
    • Register Compatible
MAX22199
Octal Industrial Digital Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX22199EVKIT

Evaluation Kit for the MAX22199

Features and Benefits

  • Easy Evaluation of the MAX22199
  • EV Kit Logic Side is USB-Powered
  • Configured for IEC 61131-2 Type 1, 3
  • Galvanic Isolation using MAX14483
  • Supports Transient Immunity Testing to IEC 61000-4- 2, IEC 61000-4-4, and IEC 61000-4-5
  • Robust Design ±2kV Surge Tolerant Line-to-Ground and Line-to-Line, ±8kV Contact ESD, and ±15kV Air-Gap ESD at field inputs
  • Windows® 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22199 evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22199 Octal Industrial Digital Input device. The MAX22199 EV kit receives commands from a PC through the USB port to create a SPI interface for communication between the software and the MAX22199 on the EV kit. The MAX22199 EV kit also has a Pmod™ compatible connector for SPI communication with an external host device such as a MCU or FPGA.

The EV kit includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX22199 EV kit has a MAX22199 device that supports Type 1, 3 inputs with the current sink limit set by an on-board resistor. The MAX22199 EV kit is designed to support transient immunity testing for ESD, EFT, and Surge according to IEC 61000-4-2, IEC 61000- 61000-4-4, and IEC 61000-4-5 respectively. The EV kit can operate in multiple modes, as shown in the System Block Diagram:

1) USB Mode: If SW1 are all closed, the MAX22199 SPI receives commands through the USB port from the Maxim-supplied EV kit software.

2) Pmod Mode: If SW1 are all open, the MAX22199 SPI receives commands through the PMOD1 connector. This industry standard connector connects to popular MCU or FPGA platforms. The user is required to generate firmware to provide the SPI commands.

Applications

  • Building Automation
  • Distributed Control System
  • Motor Control
  • Programmable Logic Controllers

MAX22199EVKIT
Evaluation Kit for the MAX22199

Latest Discussions

Recently Viewed