MAX14918A

RECOMMENDED FOR NEW DESIGNS

SPI / Parallel Controlled Quad Low-Side Switches with Reverse Current Detection

Part Models
2
1ku List Price
Starting From $1.90
Viewing:

Part Details

  • +5V (V5) or +7V to +65V (VDD) Supply Voltage Operation
  • 700mA DC Capability Per Channel across Temperature Range
  • 140mΩ (typ) On-Resistance Per Channel
  • Settable Load Current Limit 100mA (typ) to 900mA (typ)
  • +5V to +48V Load Voltage Range
  • 2x Inrush Load Current Option for 10ms (min)
  • Robust Design Features
    • Internal Inductive Energy Clamp at +55V (typ)
    • Short-Circuit Protection at OUT_ of up to +49V
    • Reverse Current Detection against Load-Supply Miswiring
    • ±1.2kV/42Ω Surge Protection
    • ±8kV Contact and ±25kV Air-Gap ESD Protection
    • -40°C to +125°C Operating Ambient Temperature
  • Diagnostic FAULT Indication for
    • Thermal Overload
    • Reverse Load Current Detection
    • Undervoltage Lockout (UVLO) on V5 Supply
  • Compact 24-Pin, 4mm x 5mm TQFN Package
MAX14918A
SPI / Parallel Controlled Quad Low-Side Switches with Reverse Current Detection
MAX14918 Typical Applications Crcuit1 MAX14918 Ttypical Applications Circuit MAX14918A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX14918AEVKIT

Evaluation Kit for MAX14918A

Features and Benefits

  • Easy Evaluation of the MAX14918A
  • Robust Operation with a Wide Range of Output Voltages and Load Conditions
  • LED Indication of Fault and Reverse-Current Detection Conditions
  • Robust Design at Field Outputs
    • Internal Inductive Fast Demagnetization
    • Short-Circuit Protection
    • Up to ±1.2kV IEC 61000-4-5 Surge Protection
    • Up to ±8kV IEC 61000-4-2 Contact ESD Protection
    • Up to ±25kV IEC 61000-4-2 Air-Gap ESD Protection
  • Resistor-Settable Load Current Limit
  • 2x Inrush Load Current Option for 10ms (min)
  • Onboard MOSFET for Output Reverse-Current Protection
  • Optional Onboard Isolated 5V to Power the MAX14918A from the Logic-Side Supply
  • Galvanic Power and Data Isolation Using ADuM6028 and ADuM340E 
  • Proven PCB Layout
  • Fully Assembled and Tested
  • RoHs Compliant

Product Details

The MAX14918A evaluation kit (EV kit) provides a proven design to evaluate the MAX14918A, parallel controlled quad low-side switches with reverse-current detection. The MAX14918A EV kit features an isolated power and digital interface to provide pin-level control of the four low-side switches in the MAX14918A. The EV kit also features reverse-current protection to prevent damage caused by miswiring faults at output and COM return terminals. The EV kit comes with the MAX14918AATG+ in a 4mm x 5mm 24-pin TQFN package, installed as U1.

MAX14918AEVKIT
Evaluation Kit for MAX14918A
MAX14918AEVKIT Board Photo Angle View MAX14918AEVKIT Board Photo Top View MAX14918AEVKIT Board Photo Bottom View

Latest Discussions

No discussions on max14918a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed