MAX22193

RECOMMENDED FOR NEW DESIGNS

High-Speed, Quad, Industrial Digital Input with Parallel Output

Industry's Smallest, Robust, Qual Digital Input with Parallel Output

Part Models
2
1ku List Price
Starting From $1.80

Part Details

  • High-Speed, Industrial Digital Inputs
    • 300ns Maximum Propagation Delay
    • 40ns Maximum Channel-to-Channel Skew
    • Parallel Output for Simultaneous Signal Delivery
  • High Integration Reduces BOM and Space
    • Operates Directly from Field Supply (7V to 65V)
    • Compatible with 3.3V or 5V Logic
    • 4mm x 4mm, 20-TQFN Package
  • Low Power and Low Heat Dissipation
    • 1.2mA (max) Quiescent Current with 3.3V Supply
    • Accurate Input Current-Limiters
    • Energyless Field-Side LED Drivers
  • Fault Tolerant with Built-In Diagnostics
    • Integrated Field-Side Supply Monitor
    • Integrated Over-Temperature Monitor
    • Current-Setting Resistor Monitor
  • Configurability Enables Wide Range of Applications
    • Configurable IEC 61131-2 Types 1, 2, 3 Inputs
    • Input Current Limiting from 1.18mA to 7.01mA
  • Robust Design for Industrial Environments
    • ±2kV Surge Tolerant using 470Ω Resistor (min)
    • ±8kV Contact ESD and ±15kV Air Gap ESD Using 470Ω Resistor (min)
    • -40°C to +125°C Ambient Operating Temperature
MAX22193
High-Speed, Quad, Industrial Digital Input with Parallel Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX22193EVKIT

Evaluation Kit for the MAX22193

Features and Benefits

  • Easy Evaluation of the MAX22193
    • Configured for IEC 61131-2 Type 1/3
    • Support IEC 61131-2 Type 2 on Signal Channel
    • Parallel Output for Simultaneous Signal Delivery
    • Configurable External VDD24 Voltage Monitoring
  • Robust Design with ±2kV Input Surge Protection
  • Withstands ±8kV Contact Electrostatic Discharge (ESD) and ±15kV Airgap ESD
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22193 evaluation kit (EV kit) provides a proven design to evaluate the MAX22193, a high-speed, quad, industrial digital input with parallel output device.

The MAX22193 EV kit provides a terminal block for all four inputs and a header for all four outputs for easy monitoring and evaluation. Four field-side LEDs are provided to indicate the input status, as well as a READY LED to indicate the MAX22193 is operating normally.

APPLICATIONS

  • Distributed Control System (DCS)
  • Industrial Automation
  • Motor Control
  • Process Automation
  • Programmable Logic Controllers (PLC)

MAX22193EVKIT
Evaluation Kit for the MAX22193

Latest Discussions

Recently Viewed