USB Products
searchIcon
banner background image

USB Products

Analog Devices’ wide range of USB products enable the high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. An extensive portfolio of USB transceivers, USB controllers, USB power switches, and USB isolators simplifies data and power delivery fora variety of end applications. Our USB battery charger ICs offer USB-C and BC1.2 adapter detection, and reduce charge time and heat while maximizing safety. Our USB battery charger detector ICs enable universal and optimal charging over USB-C or legacy ports.
Analog Devices’ wide range of USB products enable the high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. An extensive portfolio of USB transceivers, USB controllers, USB power switches, and USB isolators simplifies data and power delivery fora variety of end applications. Our USB battery charger ICs offer USB-C and BC1.2 adapter detection, and reduce charge time and heat while maximizing safety. Our USB battery charger detector ICs enable universal and optimal charging over USB-C or legacy ports.

Subcategories

archive icon
Analog Devices’ wide range of USB products enable the high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. Maxim offers the most robust high speed (480 Mbps) and full speed (12 Mbps) USB switches in the industry with up to 5.5 V fault protection and ±15 kV ESD protection.
Arrow image
Analog Devices’ wide range of USB products enable the high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. Maxim offers the most robust high speed (480 Mbps) and full speed (12 Mbps) USB switches in the industry with up to 5.5 V fault protection and ±15 kV ESD protection.