AD9434
RECOMMENDED FOR NEW DESIGNS12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter
- Part Models
- 4
- 1ku List Price
- Starting From $109.14
Part Details
- SNR = 65 dBFS at fIN up to 250 MHz at 500 MSPS
- ENOB of 10.5 bits at fIN up to 250 MHz at 500 MSPS (−1.0 dBFS)
- SFDR = −78 dBc at fIN up to 250 MHz at 500 MSPS (−1.0 dBFS)
- Integrated input buffer
- Excellent linearity
- DNL = ±0.5 LSB typical
- INL = ±0.6 LSB typical
- LVDS at 500 MSPS (ANSI-644 levels)
- 1 GHz full power analog bandwidth
- On-chip reference, no external decoupling required
- Low power dissipation
- 690 mW at 500 MSPS—LVDS SDR mode
- 660 mW at 500 MSPS—LVDS DDR mode
- Programmable (nominal) input voltage range
- 1.18 V p-p to 1.6 V p-p, 1.5 V p-p nominal
- 1.8 V analog and digital supply operation
- Selectable output data format (offset binary, twos complement, Gray code)
- Clock duty cycle stabilizer
- Integrated data clock output with programmable clock and data alignment
The AD9434 is a 12-bit monolithic sampling analog-to-digital converter (ADC) optimized for high performance, low power, and ease of use. The part operates at up to a 500 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a sample-and-hold and voltage reference, are included on the chip to provide a complete signal conversion solution. The VREF pin can be used to monitor the internal reference or provide an external voltage reference (external reference mode must be enabled through the SPI port).
The ADC requires a 1.8 V analog voltage supply and a differential clock for full performance operation. The digital outputs are LVDS (ANSI-644) compatible and support twos complement, offset binary format, or Gray code. A data clock output is available for proper output data timing.
Fabricated on an advanced BiCMOS process, the AD9434 is available in a 56-lead LFCSP, specified over the industrial temperature range (−40°C to +85°C). This part is protected under a U.S. patent.
APPLICATIONS
- Wireless and wired broadband communications
- Cable reverse path
- Communications test equipment
- Radar and satellite subsystems
- Power amplifier linearization
PRODUCT HIGHLIGHTS
- High Performance.
Maintains 65 dBFS SNR at 500 MSPS with a 250 MHz input. - Low Power.
Consumes only 660 mW at 500 MSPS. - Ease of Use.
LVDS output data and output clock signal allow interface to current FPGA technology. The on-chip reference and sample and hold provide flexibility in system design. Use of a single 1.8 V supply simplifies system power supply design. - Serial Port Control.
Standard serial port interface supports various product functions, such as data formatting, power-down, gain adjust, and output test pattern generation. - The AD9434 is pin compatible with the AD9230, and can be substituted in many applications with minimal design changes.
Documentation
Data Sheet 1
User Guide 1
Application Note 10
Technical Articles 1
Circuit Note 1
Device Drivers 3
Tutorial 3
Technical Book 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9434BCPZ-370 | 56 ld LFCSP (8x8mm, 5.1mm exposed pad) | ||
AD9434BCPZ-500 | 56 ld LFCSP (8x8mm, 5.1mm exposed pad) | ||
AD9434BCPZRL7-370 | 56 ld LFCSP (8x8mm, 5.1mm exposed pad) | ||
AD9434BCPZRL7-500 | 56 ld LFCSP (8x8mm, 5.1mm exposed pad) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD9434BCPZ-370 | PRODUCTION | |
AD9434BCPZ-500 | PRODUCTION | |
AD9434BCPZRL7-370 | PRODUCTION | |
AD9434BCPZRL7-500 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 3 | ||
AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
Clock Generation Devices 5 | ||
AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
AD9523 | NOT RECOMMENDED FOR NEW DESIGNS | 14-Output, Low Jitter Clock generator |
AD9524 | NOT RECOMMENDED FOR NEW DESIGNS | 6 Output, Dual Loop Clock Generator |
Digital Control VGAs 3 | ||
ADL5201 | Obsolete | Wide Dynamic Range, High Speed, Digitally Controlled VGA |
ADL5202 | Obsolete | Wide Dynamic Range, High Speed, Digitally Controlled VGA |
ADL5240 | LAST TIME BUY | 100 MHz TO 4000 MHz RF/IF Digitally Controlled VGA |
Fully Differential Amplifiers 3 | ||
ADL5561 | RECOMMENDED FOR NEW DESIGNS |
2.9 GHz Ultralow Distortion RF/IF Differential Amplifier |
ADL5562 | RECOMMENDED FOR NEW DESIGNS | 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier |
ADA4960-1 | RECOMMENDED FOR NEW DESIGNS |
5 GHz, Low Distortion ADC Driver/Line Driver |
Single-Ended to Differential Amplifiers 2 | ||
ADA4927-1 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Current Feedback Differential ADC Driver |
ADA4938-1 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Single) |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9434/AD9484 IBIS Model 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool