ADA4927-1

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Current Feedback Differential ADC Driver

Part Models
3
1ku List Price
Starting From $4.46

Part Details

  • Extremely low harmonic distortion
    • −105 dBc HD2 at 10 MHz
    • −91 dBc HD2 at 70 MHz
    • −87 dBc HD2 at 100 MHz
    • −103 dBc HD3 at 10 MHz
    • −98 dBc HD3 at 70 MHz
    • −89 dBc HD3 at 100 MHz
  • Better distortion at higher gains than VF amplifiers
  • Low input voltage noise: 1.4 nV/√Hz
  • High speed
    • −3 dB bandwidth of 2.3 GHz
    • 0.1 dB gain flatness: 150 MHz
    • Slew rate: 5000 V/µs, 25% to 75%
    • Fast 0.1% settling time: 10 ns
  • Low input offset voltage: 0.3 mV typical
  • Externally adjustable gain
  • Stability and bandwidth controlled by feedback resistor
  • See data sheet for additional features
ADA4927-1
Ultralow Distortion Current Feedback Differential ADC Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4927-1 yet. Have something to say?

Start a Discussion on EngineerZone®