ADA4938-1

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Differential ADC Driver (Single)

Part Models
2
1ku List Price
Starting From $4.46

Part Details

  • Extremely low harmonic distortion (HD)
    • −106 dBc HD2 at 10 MHz
    • −82 dBc HD2 at 50 MHz
    • −109 dBc HD3 at 10 MHz
    • −82 dBc HD3 at 50 MHz
  • Low input voltage noise: 2.6 nV/√Hz
  • High speed
    • −3 dB bandwidth of 1000 MHz, G = +1
    • Slew rate: 4700 V/μs
    • 0.1 dB gain flatness to 150 MHz
    • Fast overdrive recovery of 4 ns
  • 1 mV typical offset voltage
  • Externally adjustable gain
  • Differential-to-differential or single-ended-to-differential operation
  • Adjustable output common-mode voltage
  • Wide supply voltage range: +5 V to ±5 V
  • Single or dual amplifier configuration available
ADA4938-1
Ultralow Distortion Differential ADC Driver (Single)
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4938

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4938-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed