ADA4960-1

RECOMMENDED FOR NEW DESIGNS

5 GHz, Low Distortion ADC Driver/Line Driver

Part Models
3
1ku List Price
Starting From $8.19

Part Details

  • −3 dB bandwidth of 5 GHz (AV = 6 dB)
  • Single resistor programmable gain: 0 dB to 18 dB
  • Differential or single-ended input to differential output
  • Low harmonic distortion (HD2/HD3 @ AV = 6 dB)
    • −88/−69 dBc @ 250 MHz
    • −77/−66 dBc @ 500 MHz
    • −73/−72 dBc @ 1 GHz
  • IMD3 @ 1 GHz = −63 dBc
  • Slew rate
    • 8700 V/μs (AV = 6 dB, 2 V step)
    • 6600 V/μs (AV = 18 dB, 2 V step)
  • Fast settling: 1 ns to 1%, 1.4 ns to 0.1%
  • Fast overdrive recovery: 6.7 ns to 1%, 9.3 ns to 0.5%
  • Single-supply operation: 5 V
  • 0.1 dB gain flatness to 300 MHz
  • DC level translation
  • Available in 16-lead LFCSP
ADA4960-1

5 GHz, Low Distortion ADC Driver/Line Driver

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

Latest Discussions

No discussions on ADA4960-1 yet. Have something to say?

Start a Discussion on EngineerZone®