ADL5382

RECOMMENDED FOR NEW DESIGNS

700 MHz TO 2700 MHz Quadrature Demodulator

Part Models
2
1ku List Price
Starting From $6.49

Part Details

  • I/Q Demodulator
  • Operating RF frequency
    700 MHz to 2700MHz
  • IIP3 +30 dBm
  • IIP2 +60dBm
  • Input P1dB +13dBm
  • NF 14 dB @ 900MHz
  • Voltage Conversion Gain of 5dB
  • Quadrature demodulation accuracy
    Phase accuracy <0.5°
    Amplitude balance <0.25 dB
  • LO Input –10 to +5 dBm
  • Demodulation Bandwidth ~500 MHz
  • I/Q Drive 2Vpk into 200Ω
  • Programmable Power Consumption
ADL5382
700 MHz TO 2700 MHz Quadrature Demodulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Baseband Programmable VGA-Filters 2
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Fully Differential Amplifiers 3
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5382

ADL5382 Evaluation Board

Product Details

ADL5382-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow the easy evaluation of all features of the ADL5382. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.

EVAL-ADL5382
ADL5382 Evaluation Board

Latest Discussions