AD9434

RECOMMENDED FOR NEW DESIGNS

12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $109.14

Part Details

  • SNR = 65 dBFS at fIN up to 250 MHz at 500 MSPS
  • ENOB of 10.5 bits at fIN up to 250 MHz at 500 MSPS (−1.0 dBFS)
  • SFDR = −78 dBc at fIN up to 250 MHz at 500 MSPS (−1.0 dBFS)
  • Integrated input buffer
  • Excellent linearity
    • DNL = ±0.5 LSB typical
    • INL = ±0.6 LSB typical
  • LVDS at 500 MSPS (ANSI-644 levels)
  • 1 GHz full power analog bandwidth
  • On-chip reference, no external decoupling required
  • Low power dissipation
    • 690 mW at 500 MSPS—LVDS SDR mode
    • 660 mW at 500 MSPS—LVDS DDR mode
  • Programmable (nominal) input voltage range
    • 1.18 V p-p to 1.6 V p-p, 1.5 V p-p nominal
  • 1.8 V analog and digital supply operation
  • Selectable output data format (offset binary, twos complement, Gray code)
  • Clock duty cycle stabilizer
  • Integrated data clock output with programmable clock and data alignment
AD9434
12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 5
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9434/AD9484 IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9434 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9434

AD9434 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9434
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9434-FMC-500EBZ is an evaluation board for the AD9434, single 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the SDP-H1 (EVAL-SDP-CH1Z) data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9434.

The AD9434 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the System Demonstration Platform (SDP) page. For additional information or questions, please email highspeedproductssupport@analog.com.

SDP-H1
High Speed Controller Board
EVAL-AD9434
AD9434 Evaluation Board

Latest Discussions