ADF4153

PRODUCTION

Fractional-N Frequency Synthesizer

Part Models
13
1ku List Price
Starting From $3.08

Part Details

  • RF bandwidth to 4 GHz
  • 2.7 V to 3.3 V power supply
  • Separate VP allows extended tuning voltage
  • Y version available: -40°C to +125°C
  • Programmable fractional modulus
  • Programmable charge pump currents
  • 3-wire serial interface
  • Analog and digital lock detect
  • Power-down mode
  • Pin compatible with the ADF4110/ADF4111/ADF4112/ADF4113 and ADF4106
  • Consistent RF output phase
  • Loop filter design possible with ADIsimPLL
  • Qualified for automotive applications
ADF4153
Fractional-N Frequency Synthesizer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4153

ADF4153 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4153 Fractional-N Frequency Synthesizer.


This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4153
ADF4153 Evaluation Board

Reference Designs

ADF4153 PLL Connected to ADF4350
CN0232 Circuits from the lab

Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit

Features and Benefits

  • Generate frequencies from 137.5 MHz to 4400 MHz
  • Increased frequency resolution
CN0232
Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit

Latest Discussions