MAX6820

PRODUCTION

SOT23 Power-Supply Sequencers

Power Supply Sequencers for Dual/Multi-Voltage Systems Control Power On/Power Off Characteristics for Higher System Reliability

Part Models
2
1ku List Price
Starting From $3.08

Part Details

  • Adjustable Primary Supply Voltage Monitor (Monitors Down to 0.62V)
  • Internal Charge Pump to Enhance External Secondary Supply N-Channel MOSFET Switch
  • Delay from Primary Supply Good to Secondary Supply Enabled
    • Factory Fixed 200ms (MAX6819)
    • Capacitor Adjustable (MAX6820)
  • Logic Driven ENABLE Input (MAX6819)
  • Immune to Short Voltage Transients
  • Few External Components
  • -40°C to +125°C Operating Temperature Range
  • Small 6-Pin SOT23 Package
MAX6820
SOT23 Power-Supply Sequencers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 1
MAX809 PRODUCTION 3-Pin Microprocessor Reset Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6820 yet. Have something to say?

Start a Discussion on EngineerZone®