MAX20333

RECOMMENDED FOR NEW DESIGNS

Adjustable Current-Limit Switch with Low Power Mode

Extended 0perating Range Up to 22V with Adjustable Current-Limit Modes Provides a Highly Versatile Solution

Part Models
12
1ku List Price
Starting From $1.07

Part Details

  • Flexible Operation
    • Wide Range of Programmable Current Limit (0.2A to 4.75A)
    • Wide Operating Range: 3.5V to 22V (MAX20333/A/ B/C/D/E/F/G/H/I/J/K), 3.3V to 22V (MAX20333L/M/ N)
    • Three Different Current-Limit Modes: NM, HCM, LPM
    • Three Different Current-Limit Behaviors: Autoretry, Latchoff, Continuous
    • Power Good Input
    • Current Monitoring
  • Safe Operation
    • Precision Current Limit
    • Output Short Protection
    • Thermal Protection
    • Flag Output
  • UL 2367 Recognized–File No. E211395
    • MAX20333/A/F/G Only
    • 4.9A/100W Maximum
  • Power Savings
    • Low Power Mode (LPM) with Output Short Protection
MAX20333
Adjustable Current-Limit Switch with Low Power Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX20333EVKIT

Evaluation Kit for the MAX20333, MAX2033A, MAX20333B, MAX20333C, MAX20333D, MAX20333E, MAX20333F, MAX20333G, MAX20333H, MAX20333I, MAX20333J, MAX20333K, MAX20333L, MAX20333M, MAX20333N

Features and Benefits

  • 3.5V to 22V Operating Voltage Range (3.3V to 22V for MAX20333L/M/N)
  • Output and Flag LED Reading
  • Adjustable Current Limit Setting
  • Adjustable Blanking Time (PBT version)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20333 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20333 0.2A to 4.75A adjustable current-limit switch device. The EV kit comes with the MAX20333ENL+ installed. The EV kit board can also be used to evaluate MAX20333A/B/C/D/E/F/G/H/I/J/K/L/M/N.

Applications

  • Battery Disconnect Switch
  • General Power Supply Switch
  • USB Port Protection Switch

MAX20333EVKIT
Evaluation Kit for the MAX20333, MAX2033A, MAX20333B, MAX20333C, MAX20333D, MAX20333E, MAX20333F, MAX20333G, MAX20333H, MAX20333I, MAX20333J, MAX20333K, MAX20333L, MAX20333M, MAX20333N

Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA
CN0590 ANGLE evaluation board web
CN0590 Circuits from the lab

Galvanic Isolation of USB High Speed Type-C Connector

Features and Benefits

  • USB 2 High Speed Isolated Retimer
  • Type-C Connectivity
  • Small Form Factor
  • High Efficiency 2.5W Isolated Power
  • Automatic Power Path Selectors with Integrated Protections for Optional External Power
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
CN0590
Galvanic Isolation of USB High Speed Type-C Connector

Latest Discussions

No discussions on MAX20333 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed