MAX14606

PRODUCTION

Overvoltage Protectors with Reverse Bias Blocking

Unique Overvoltage Protector Features Reverse Bias Blocking for Dual Power Sources

Part Models
2
1ku List Price
Starting From $1.38

Part Details

  • Protect High-Power Portable Devices
    • Wide Operating Input Voltage Protection from +2.3V to +36V
    • 3A Continuous Current Capability
    • Integrated 54mΩ (typ) nMOSFET Switch
  • Flexible Overvoltage Protection Design
    • Easy Paralleling
    • ACOK-bar Indicates Input Is in Range
    • Preset Accurate Internal OVLO Thresholds
      • 5.87V ±3% (MAX14606)
      • 6.8V ±3% (MAX14607)
  • Additional Protection Features Increase System Reliability
    • Reverse Bias Blocking Capability
    • Soft-Start to Minimize Inrush Current
    • Internal 15ms Startup Debounce
    • Thermal Shutdown Protection
  • Save Space
    • 9-Bump, 1.3mm x 1.3mm, WLP Package
MAX14606
Overvoltage Protectors with Reverse Bias Blocking
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

CN0590 ANGLE evaluation board web
CN0590 Circuits from the lab

Galvanic Isolation of USB High Speed Type-C Connector

Features and Benefits

  • USB 2 High Speed Isolated Retimer
  • Type-C Connectivity
  • Small Form Factor
  • High Efficiency 2.5W Isolated Power
  • Automatic Power Path Selectors with Integrated Protections for Optional External Power
CN0590
Galvanic Isolation of USB High Speed Type-C Connector

Latest Discussions

No discussions on MAX14606 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed