MAX17617A

RECOMMENDED FOR NEW DESIGNS

3V to 80V, 7A, Power-Limiter with OV/Surge, UV, Reverse Polarity and Loss of Ground Protection

Part Models
2
1ku List Price
Starting From $2.80
Viewing:

Part Details

  • Robust Protection Reduces System Downtime
    • Wide Input Supply Range: +3V to +80V (without Reverse Current Protection)
    • Wide Input Supply Range: +3V to +75V (with Reverse Current Protection)
    • ±3% Accurate Programmable Current Limit between 3A to 7A across Full Temperature Range
    • ±4% Accurate Programmable Current Limit between 2A to 3A across Full Temperature Range
    • ±7% Accurate Programmable Current Limit between 0.7A to 2A across Full Temperature Range
    • ±6% Accurate Power Limit at 100W, 24V for
    • Class 2 Applications
    • Input-Voltage Reverse-Polarity Protection (with External nFET)
    • Dual Stage Reverse Current Protection (with External nFET) with Fast 100ns Response Time
    • Low RON Internal nFET (20mΩ typ)
    • Output-Voltage Reverse-Polarity Tolerant
    • Loss of Ground Protection
    • 200% Short Term Overload capability
    • Programmable Overvoltage Surge Protection (MAX17617A)
  • Flexible Design to Maximize Reuse and Minimize Requalification
    • Adjustable UVLO and OVLO/OVFB Thresholds
    • ±2% Accurate Bandwidth Current Monitoring Read-Out, IMON (3A to 7A, up to +85ºC)
    • Programmable Startup Inrush Current Limit
    • Programmable Current Limit Fault Response: Continuous, Autoretry, and Latch-off Modes
    • Logic Level Enable Input (EN)
    • Protected External N-type Field Effect Transistor (nFET) Gate Drive
    • Open Drain Fault Indicator (FLAG)
    • Power Good Output (PGOOD)
    • Programmable Output Under Voltage Sense (OUTUV)
    • Junction Temperature Monitoring (TJ)
    • Thermal Foldback Current Limit
  • Reduced Solution Footprint
    • 4.5mm x 5.75mm, 23-Pin FCQFN package
    • Integrated nFET for Common-Use Protection Requirements
MAX17617A
3V to 80V, 7A, Power-Limiter with OV/Surge, UV, Reverse Polarity and Loss of Ground Protection
MAX17617-MAX17617A Functional Diagram MAX17617-MAX17617A Simplified Application Diagram MAX17617A Pin Configuration MAX17617A Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX17617AEVKIT

3V to 80V, 7A, Power-Limiter with Surge, UV, Reverse Polarity, Loss of Ground Protection, and Power Limit

Features and Benefits

  • 3V to 80V Input Range
    • 3V to 75V if Reverse Protection FET is used
  • 3% Accurate Current Monitoring
  • Programmable Current Limit Response
  • Reverse Voltage/Current Protection
  • Loss of GND Protection
  • 6% Accurate Power Limiting (Input or Output)
  • -40°C to +125°C Operation
  • 23-Lead, 4.5mm x 5.75mm, FC2QFN Package

Product Details

The MAX17617AEVKIT# evaluation kit (EV kit) features the MAX17617A electronic fuse (eFuse) set up for 5V to 28V operation with a 2A auto-retry current limit. A 3.3V buck regulator provides a voltage for pull-ups and logic to run indicator LEDs on the board. The board also includes an additional external N-channel field-effect transistor (FET) for reverse conduction protection.

MAX17617AEVKIT
3V to 80V, 7A, Power-Limiter with Surge, UV, Reverse Polarity, Loss of Ground Protection, and Power Limit
MAX17617AEVKIT Board Photo Angle View MAX17617AEVKIT Board Photo Top View MAX17617AEVKIT Board Photo Bottom View

Latest Discussions

No discussions on max17617a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed