MAX17617

RECOMMENDED FOR NEW DESIGNS

3V to 80V, 7A, Power-Limiter with OV/Surge, UV, Reverse Polarity and Loss of Ground Protection

Part Models
2
1ku List Price
Starting From $2.80

Part Details

  • Robust Protection Reduces System Downtime
    • Wide Input Supply Range: +3V to +80V (without Reverse Current Protection)
    • Wide Input Supply Range: +3V to +75V (with Reverse Current Protection)
    • ±3% Accurate Programmable Current Limit between 3A to 7A across Full Temperature Range
    • ±4% Accurate Programmable Current Limit between 2A to 3A across Full Temperature Range
    • ±7% Accurate Programmable Current Limit between 0.7A to 2A across Full Temperature Range
    • ±6% Accurate Power Limit at 100W, 24V for
    • Class 2 Applications
    • Input-Voltage Reverse-Polarity Protection (with External nFET)
    • Dual Stage Reverse Current Protection (with External nFET) with Fast 100ns Response Time
    • Low RON Internal nFET (20mΩ typ)
    • Output-Voltage Reverse-Polarity Tolerant
    • Loss of Ground Protection
    • 200% Short Term Overload capability
    • Programmable Overvoltage Surge Protection (MAX17617A)
  • Flexible Design to Maximize Reuse and Minimize Requalification
    • Adjustable UVLO and OVLO/OVFB Thresholds
    • ±2% Accurate Bandwidth Current Monitoring Read-Out, IMON (3A to 7A, up to +85ºC)
    • Programmable Startup Inrush Current Limit
    • Programmable Current Limit Fault Response: Continuous, Autoretry, and Latch-off Modes
    • Logic Level Enable Input (EN)
    • Protected External N-type Field Effect Transistor (nFET) Gate Drive
    • Open Drain Fault Indicator (FLAG)
    • Power Good Output (PGOOD)
    • Programmable Output Under Voltage Sense (OUTUV)
    • Junction Temperature Monitoring (TJ)
    • Thermal Foldback Current Limit
  • Reduced Solution Footprint
    • 4.5mm x 5.75mm, 23-Pin FCQFN package
    • Integrated nFET for Common-Use Protection Requirements
MAX17617
3V to 80V, 7A, Power-Limiter with OV/Surge, UV, Reverse Polarity and Loss of Ground Protection
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX17617EVKIT

3V to 80V, 7A, Power-Limiter with OV, UV, Reverse Polarity, Loss of Ground Protection, and Power Limit

Features and Benefits

  • 3V to 80V Input Range
    • 3V to 75V if Reverse Protection FET is used
  • 3% Accurate Current Monitoring
  • Programmable Current-Limit Response
  • Reverse Voltage/Current Protection
  • Loss of GND Protection
  • 6% Accurate Power Limiting (Input or Output)
  • -40°C to +125°C Operation
  • 23-Lead, 4.5mm x 5.75mm, FC2QFN Package

Product Details

The MAX17617EVKIT# evaluation kit (EV kit) features the MAX17617 electronic fuse (eFuse) set up for 5V to 28V operation with a 7A auto-retry current limit. A 3.3V buck regulator provides a voltage for pull-ups and logic to run indicator LEDs on the board. The board also includes an additional external N-channel field-effect transistor (FET) for reverse conduction protection.

MAX17617EVKIT
3V to 80V, 7A, Power-Limiter with OV, UV, Reverse Polarity, Loss of Ground Protection, and Power Limit

Latest Discussions

No discussions on MAX17617 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed