MAX16053

PRODUCTION

High-Voltage, Adjustable Sequencing/Supervisory Circuits

Simple Reset and Supervisory Circuits Operate from High Voltage and are Fully Adjustable

Part Models
3
1ku List Price
Starting From $1.81

Part Details

  • Less External Circuitry Results in Smaller Solution Size
    • Open-Drain (28V Tolerant) Output Allows Interfacing to 12V Intermediate Bus Voltage
    • Operates from VCC of 2.25V to 28V
    • Small 6-Pin SOT23 Package
  • Ideal for Use in Power-Supply Sequencing, Reset Sequencing, and Power-Switching Applications
    • Active-High Logic-Enable Input
    • 1.8% Accurate Adjustable Threshold Over Temperature
  • Fully Specified from -40°C to +125°C for Reliability in Extreme Temperatures
  • Low Supply Current (18µA typ) Reduces Power Consumption
MAX16053
High-Voltage, Adjustable Sequencing/Supervisory Circuits
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Sequencers 1
MAX6895 PRODUCTION Ultra-Small, Adjustable Sequencing/Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX16053 yet. Have something to say?

Start a Discussion on EngineerZone®