LTC7067

PRODUCTION

150V Dual High-Side MOSFET Gate Driver

Part Details

  • Unique Symmetric Floating Gate Driver Architecture
  • High Noise Immunity, Tolerates ±10V Ground Difference
  • 140V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 5V to 14V VCC Operating Voltage
  • 4V to 14V Gate Driver Voltage
  • 0.8Ω Pull-Down, 1.5Ω Pull-Up for Fast Turn-On/Off
  • TTL/CMOS Compatible Input
  • VCC UVLO/OVLO and Floating Supplies UVLO
  • Drives Dual N-Channel MOSFETs
  • Open-Drain Fault Indicator (VCC UVLO/OVLO, Gate Driver UVLO and Thermal Shutdown)
  • Available in Thermally Enhanced 12-Lead MSOP
  • AEC-Q100 Qualified for Automotive Applications
LTC7067
150V Dual High-Side MOSFET Gate Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LTC7067

150V Dual High-Side MOSFET Gate Driver

Product Details

The EVAL-LTC7067-AZ features the LTC7067 in a flexible configuration as a non-synchronous step-down or as a non-synchronous step-up converter. EVAL-LTC7067-AZ also has a default set up to test LTC7067 only with a load capacitor. As both Gate returns are floating, LTC7067 can be configured to drive dual-high side MOSFET, or to drive high-side and low-side MOSFET. Typical performance is shown in Table 1 in the user guide.

This demo board features LTC7067, 150V Dual high-side MOSFET gate driver with overvoltage and undervoltage protections in a 12-pin MSE package. Refer to the LTC7067 data sheet for more detailed information.

EVAL-LTC7067
150V Dual High-Side MOSFET Gate Driver

Latest Discussions

Recently Viewed