LTC7061

RECOMMENDED FOR NEW DESIGNS

100V Half Bridge Driver with Floating Grounds and Adjustable Dead-Time

Part Details

  • Unique Symmetric Floating Gate Driver Architecture
  • High Noise Immunity,Tolerates ±10V Ground Difference
  • 100V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 5V to 14V VCC Operating Voltage
  • 4V to 14V Gate Driver Voltage
  • 0.8Ω Pull-Down, 1.5Ω Pull-Up for Fast Turn-On/Off
  • Adaptive Shoot-Through Protection
  • Adjustable Dead-Time
  • TTL/CMOS Compatible Input
  • VCC UVLO/OVLO and Floating Supplies UVLO
  • Drives Dual N-Channel MOSFETs
  • Open-Drain Fault Indicator (VCC UVLO/OVLO, Gate Driver UVLO and Thermal Shutdown)
  • Available in Thermally Enhanced 12-LEAD MSOP
  • AEC-Q100 Automotive Qualification in Progress
LTC7061
100V Half Bridge Driver with Floating Grounds and Adjustable Dead-Time
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7061
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed