LTC5551

PRODUCTION

300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer

Part Models
2
1ku List Price
Starting From $9.00

Part Details

  • +36dBm Input IP3
  • 2.4dB Conversion Gain
  • Low Noise Figure: <10dB
  • +18dBm Ultra High Input P1dB
  • 670mW Power Consumption
  • 2.5V to 3.6V Operation
  • 50Ω Single-Ended RF and LO Inputs
  • 0dBm LO Drive Level
  • Low Power Mode
  • –40°C to 105°C Operation (TC)
  • Small Solution Size
  • Enable Pin
  • 16-Lead (4mm × 4mm) QFN Package
LTC5551
300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Fully Differential Amplifiers 1
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
Gain Blocks 1
LTC6430-20 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Standard High Speed A/D Converters 1
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2035A

LTC5551 | 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer

Product Details

DC2035A: Demo Board for the LTC5551 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer.


 


DC2035A
LTC5551 | 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer

Latest Discussions

Recently Viewed