LTC6430-20

RECOMMENDED FOR NEW DESIGNS

High Linearity Differential RF/IF Amplifier/ADC Driver

Part Details

  • 51.0dBm OIP3 at 240MHz into a 100Ω Diff Load
  • NF = 2.9dB at 240MHz
  • 20MHz to 2060MHz –3dB Bandwidth
  • 20.8dB Gain
  • A-Grade 100% OIP3 Tested at 380MHz
  • 0.6nV/√Hz Total Input Noise
  • S11 < –10dB Up to 1.4GHz
  • S22 < –10dB Up to 1.4GHz
  • >2.75VP-P Linear Output Swing
  • P1dB = 24.0dBm
  • Insensitive to VCC Variation
  • 100Ω Differential Gain-Block Operation
  • Input/Output Internally Matched to 100Ω Diff
  • Single 5V Supply
  • DC Power = 850mW
  • 4mm × 4mm, 24-Lead QFN Package
LTC6430-20
High Linearity Differential RF/IF Amplifier/ADC Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
DC2076A-A

LTC6430-20 Demo Board | Optimized 50MHz to 350MHz Differential ADC Driver, IF/RF Amplifier

Product Details

Demonstration circuit 2076A-A features the LTC6430-20 differential ADC Driver/IF Amplifier. The LTC6430-20 has a power gain of 20.8dB and is part of the LTC6430-YY amplifier series.

eval board
DC2078A

LTC6430-20 Demo Board | 50MHz to 1000MHz 75Ω Input/Output CATV Amplifier

Product Details

Demonstration circuit 2078A is a 75Ω input and 75Ω output push-pull CATV amplifier featuring the LTC6430‑20. The LTC6430-20 has a power gain of 20.8dB and is part of the LTC6430-YY amplifier series.

eval board
DC2076A-B

LTC6430-20 Demo Board | Optimized 300MHz to 1000MHz Differential ADC Driver, IF/RF Amplifier

Product Details

Demonstration circuit 2076A-B features the LTC6430-20 differential ADC Driver/IF Amplifier. The LTC6430-20 has a power gain of 20.8dB and is part of the LTC6430-YY amplifier series.

DC2076A-A
LTC6430-20 Demo Board | Optimized 50MHz to 350MHz Differential ADC Driver, IF/RF Amplifier
DC2078A
LTC6430-20 Demo Board | 50MHz to 1000MHz 75Ω Input/Output CATV Amplifier
DC2076A-B
LTC6430-20 Demo Board | Optimized 300MHz to 1000MHz Differential ADC Driver, IF/RF Amplifier

Latest Discussions

No discussions on LTC6430-20 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed