LTC5577

PRODUCTION

300MHz to 6GHz High Signal Level Active Downconverting Mixer

Part Models
2
1ku List Price
Starting From $8.38

Part Details

  • +30dBm IIP3
  • +15dBm Input P1dB
  • 0dB Conversion Gain
  • Wideband Differential IF Output
  • Very Low 2 × 2 and 3 × 3 Spurs
  • IF Frequency Range Up to 1.5GHz
  • Low LO-RF Leakage
  • LO Input 50Ω Matched when Shutdown
  • –40°C to 105°C Operation (TC)
  • Very Small Solution Size
  • 16-Lead (4mm × 4mm) QFN package
LTC5577
300MHz to 6GHz High Signal Level Active Downconverting Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Gain Blocks 1
LTC6430-20 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Standard High Speed A/D Converters 1
LTC2153-12 NOT RECOMMENDED FOR NEW DESIGNS 12-Bit 310Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2070A

LTC5577 | 300MHz to 6GHz High Signal Level Active Downconverting Mixer

Product Details

Demonstration circuit DC2070A is optimized for evaluation of the LTC5577 high signal level active downconverting mixer. Its RF input port is matched to 50Ω from 1.3GHz to 4.3GHz with 12dB return loss, and the LO port is matched to 50Ω from 950MHz to 4.1GHz with 10dB return loss. The RF and LO inputs are easily matched for higher or lower frequencies with simple external matching, as low as 350MHz and 300MHz, respectively. The low capacitance differential IF output is usable up to 1.5GHz. The LTC5577 active mixer is optimized for RF downconverting applications that require high input signal handling capability and wide bandwidth.

DC2070A
LTC5577 | 300MHz to 6GHz High Signal Level Active Downconverting Mixer

Latest Discussions