LTC6417
LAST TIME BUY1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- 1.6GHz –3dB Small Signal Bandwidth
- Low Distortion Driving 50Ω Load, 2.4VP-P Out
- 100dBc/–69dBc HD2/HD3 at 140MHz
- 80dBc IM3 and 46dBm OIP3 at 140MHz
- 100dBc/–66dBc HD2/HD3 at 380MHz
- 68dBc IM3 and 39dBm OIP3 at 380MHz
- 1.5nV/√Hz Output Noise
- Programmable High Speed, Fast Recovery Output Clamping
- 4.3pA/√Hz Input Current Noise
- 4.28VP-P Maximum Output Swing on a 50Ω Differential Load
- DC-Coupled Signal Path
- Operates on Single 4.75V to 5.25V Supply
- Power: 615mW on 5V, Can Be Reduced to 370mW, Shutdown Mode 120mW
- 3mm x 4mm 20-Lead QFN Package
The LTC6417 is a differential unity gain buffer that can drive a 50Ω load with extremely low noise and excellent linearity. It is well suited for driving high speed 14- and 16-bit pipeline ADCs with input signals from DC to beyond 600MHz. Differential input impedance is 18.5kΩ, allowing 1:4 and 1:8 transformers to be used at the input providing additional system gain in 50Ω systems.
With no external biasing or gain setting components and a flow-through pinout, the LTC6417 is very easy to use. It can be DC-coupled and has a common mode output offset of -60mV. The LTC6417 input pins are internally biased to provide an output common mode voltage that is set by the voltage on the VCM pin for AC-coupled applications.
Supply current is typically 123mA and the LTC6417 operates on supply voltages ranging from 4.75V to 5.25V. Power consumption can be reduced to 74mA via the PWRADJ pin. The LTC6417 also has a hardware shutdown feature which reduces current consumption to 24mA.
The LTC6417 features fast, adjustable output voltage clamping to help protect subsequent circuitry. The CLHI pin sets the maximum swing, while a symmetric minimum swing is set up internally. LTC6417 VOR pin will signal overrange when the clamps limit output voltage.
The LTC6417 is packaged in a 20-lead 3mm x 4mm QFN package. Pinout is optimized for placement directly adjacent to Linear Technology’s high speed 14- and 16-bit ADCs.
Applications
- Differential ADC Driver
- CCD Buffer
- Cable Driver
- 50Ω Buffer
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6417CUDC#PBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
LTC6417CUDC#TRPBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
LTC6417IUDC#PBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
LTC6417IUDC#TRPBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6417CUDC#PBF | ||
LTC6417CUDC#TRPBF | ||
LTC6417IUDC#PBF | ||
LTC6417IUDC#TRPBF |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Integer-N PLL 1 | ||
LTC6946 | LAST TIME BUY | Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO |
Standard High Speed A/D Converters 2 | ||
LTC2208 | PRODUCTION | 16-Bit, 130Msps ADC |
LTC2209 | PRODUCTION | 16-Bit, 160Msps ADC |
Parts | Product Life Cycle | Description |
---|---|---|
LTC6409 | RECOMMENDED FOR NEW DESIGNS | 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC6417
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.