LTC4269-1

PRODUCTION

IEEE 802.3at High Power PD and No-Opto Flyback Controller with AUX Support

Part Details

  • 25.5W IEEE 802.3at Compliant (Type 2) PD
  • Integrated State-of-the-Art Synchronous Flyback
    Controller
    •  Isolated Power Supply Efficiency >92%
    • 88% Efficiency Including Diode Bridge and Hot Swap FET
  • Flexible Integrated Auxiliary Power Support
  • Superior EMI Performance
  • Robust 100V 0.7Ω (Typ) Integrated Hot Swap MOSFET
  • IEEE 802.3at High Power Available Indicator
  • Integrated Signature Resistor and Programmable Class Current
  • Undervoltage, Overvoltage and Thermal Protection
  • Short-Circuit Protection with Auto-Restart
  • Programmable Soft-Start and Switching Frequency
  • Complementary Power Good Indicators
  • Thermally Enhanced 7mm × 4mm DFN Package
LTC4269-1
IEEE 802.3at High Power PD and No-Opto Flyback Controller with AUX Support
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
PoE Powered Device (PD) 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4269-1
  • LTC4269-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1335B-C

LTC4269-1 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 12V, IOUT = 2A

Product Details

DC1335B-C: Demo Board for the LTC4269-1 - IEEE 802.3at PD with Synchronous No-Opto Flyback Controller


 


eval board
DC1335B-B

LTC4269-1 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 5V, IOUT = 5A

Product Details

DC1335B-B: Demo Board for the LTC4269-1 - IEEE 802.3at PD with Synchronous No-Opto Flyback Controller


 


DC1335B-C
LTC4269-1 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 12V, IOUT = 2A
DC1335B-B
LTC4269-1 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 5V, IOUT = 5A

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design

Latest Discussions

No discussions on LTC4269-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed