ADP2323

RECOMMENDED FOR NEW DESIGNS

Dual 3A, 20V Synchronous Step-Down Regulator with Integrated High-Side Mosfet

Part Details

  • Input voltage 4.5 V to 20 V
  • ±1% output accuracy
  • Integrated 90 mΩ typical high-side MOSFET
  • Flexible output configuration
    Dual output: 3 A/3 A
    Parallel single output: 6 A
  • Programmable switching frequency: 250 kHz to 1.2 MHz
  • External synchronization input with programmable phase shift, or internal clock output
  • Selectable PWM or PFM mode operation
  • Adjustable current limit for small inductor
  • External compensation and soft start
  • Startup into precharged output
ADP2323
Dual 3A, 20V Synchronous Step-Down Regulator with Integrated High-Side Mosfet
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP232x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP2323

ADP2323 Evaluation Board

Features and Benefits

  • Input voltage: 4.5 V to 20 V
  • ±1% output voltage accuracy
  • Integrated 90 mΩ typical on-resistance high-side MOSFET
  • Flexible output configuration
    Dual output: 3 A/3 A
    Parallel single output: 6 A
  • Programmable switching frequency: 250 kHz to 1.2 MHz
  • External synchronization input with programmable phase shift, or internal clock output
  • Selectable PWM or PFM mode operation
  • Adjustable current limit for small inductor
  • External compensation and soft start
  • Startup into precharged output

Product Details

The ADP2323 evaluation board is a complete, dual, 3 A step-down regulator solution that allows users to evaluate the performance of the ADP2323 with a near ideal printed circuit board (PCB) layout.

The two pulse-width modulation (PWM) channels can be configured to deliver dual, 3 A outputs or a parallel-to-single, 6 A output. The switching frequency can be programmed between 250 kHz and 1.2 MHz, or it can be synchronized to an external clock with a programmed 60°, 90°, or 120° phase shift, which provides the possibility for a stackable multiphase power solution.

The outputs of the ADP2323 evaluation board are preset to 1.2 V and 3.3 V for Channel 1 and Channel 2, respectively. With the PWM mode selected, the switching frequency is set to 500 kHz. Different output voltage settings and configurations can be achieved by changing appropriate passive components or jumper settings. The ambient temperature operating range is −40°C to +85°C.

Full details on the ADP2323 dual regulator are provided in the ADP2323 data sheet, available from Analog Devices, Inc., which should be consulted in conjunction with this user guide.

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-ADP2323
ADP2323 Evaluation Board
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design

Latest Discussions

Recently Viewed