Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADG901

PRODUCTION

0 Hz to 4.5 GHz, 40 dB Off Isolation at 1 GHz, 17 dBm P1dB at 1 GHz SPST Switches

Part Models
5
1ku List Price
Starting From $1.63
Viewing:

Part Details

  • Absorptive switch
  • Enables user to pass dc signals up to 0.5 V without dc blocking capacitor
  • Operational from 0 Hz up to 4.5 GHz at −3 dB frequency
    40 dB off isolation at 1 GHz typical
    0.8 dB insertion loss at 1 GHz typical
    17 dBm P1dB at 1 GHz typical
  • Available in 3 mm × 3 mm, 8-lead MSOP and 8-lead LFCSP
  • <1 μA power consumption
  • CMOS/LVTTL control logic
  • Specified at 1.65 V to 2.75 V
ADG901-EP supports defense and aerospace applications (AQEC standard)
  • Download ADG901-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/16613 DSCC Drawing Number
ADG901
0 Hz to 4.5 GHz, 40 dB Off Isolation at 1 GHz, 17 dBm P1dB at 1 GHz SPST Switches
ADG901 Functional Block Diagram ADG901 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-ADG901

ADG901 Evaluation Board

Product Details

The ADG901 evaluation board allows designers to evaluate the high-performance wideband switches with a minimum of effort. To prove that these devices meet the user's requirements, the user only requires a power supply and a network analyzer.

EVAL-ADG901
ADG901 Evaluation Board

Reference Designs

Figure 1. CN0521 Simplified Block Diagram
CN0521 Circuits from the lab

USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +26 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0551 Simplified Block Diagram
CN0551 Circuits from the lab

USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Overtemperature Monitoring
  • Automatic Thermal Shutoff & Turn on
Figure 1. CN0518 Simplified Block Diagram
CN0518 Circuits from the lab

USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +25 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0555 Simplified Block Diagram
CN0555 Circuits from the lab

USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection

Features and Benefits

  • Optimized to Receive the 433MHz ISM Band
  • Receive Gain of 40dB
  • Overvoltage Protection Circuit with Automatic Turn off/on
  • Powered from a USB cable
CN0521
USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0521 Simplified Block Diagram
EVAL-CN0521-EBZ
EVAL-CN0521-EBZ - Top View
EVAL-CN0521-EBZ - Bottom View
CN0551
USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management
Figure 1. CN0551 Simplified Block Diagram
EVAL-CN0551-EBZ Evaluation Board
EVAL-CN0551-EBZ Evaluation Board - Top View
EVAL-CN0551-EBZ Evaluation Board - Bottom View
CN0518
USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0518 Simplified Block Diagram
EVAL-CN0518-EBZ
EVAL-CN0518-EBZ - Top View
EVAL-CN0518-EBZ - Bottom View
CN0555
USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection
Figure 1. CN0555 Simplified Block Diagram
EVAL-CN0555-EBZ
EVAL-CN0555-EBZ - Bottom View
EVAL-CN0555-EBZ - Top View

Latest Discussions

Recently Viewed