ADF4383

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Models
2
1ku List Price
Starting From $197.41

Part Details

  • Fundamental VCO frequency range: 10 GHz to 20 GHz
  • VCO phase noise improvement of up to 3 dB as compared to ADF4382 
  • Integrated RMS jitter at 20 GHz = 18 fs (integration bandwidth: 100 Hz to 100 MHz)
  • Integrated RMS jitter at 20 GHz = 31 fs (ADC SNR method)
  • VCO fast calibration time: <2 μs
  • VCO autocalibration time: <100 μs
  • Phase noise floor: −156 dBc/Hz at 20 GHz
  • PLL specifications
    • −239 dBc/Hz: normalized in-band phase noise floor (integer mode)
    • −287 dBc/Hz: normalized 1/f phase noise floor
    • 625 MHz maximum phase/frequency detector input frequency
    • 4.5 GHz reference input frequency
    • Typical spurious fPFD: −90 dBc
  • Reference to output delay specifications
    • Propagation delay temperature coefficient: 0.06 ps/°C
    • Adjustment step size: <1 ps
  • Multichip output phase alignment
  • 3.3 V and 5 V power supplies
  • ADIsimPLL™ loop filter design tool support
  • 7 mm × 7 mm, 48-terminal LGA
  • −40°C to +105°C operating temperature
ADF4383
Microwave Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
HMC7044B High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Clock Synchronization 1
ADF4030 RECOMMENDED FOR NEW DESIGNS 10-Channel Precision Synchronizer
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
LDO Plus 1
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-ADF4383

Evaluating the ADF4383 Microwave Wideband Synthesizer with Integrated VCO

Features and Benefits

  • Self-contained evaluation board, including the ADF4383 frequency synthesizer with integrated VCO, loop filter, USB interface, onboard reference oscillator, propagation delay calibration paths, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4383SD1Z evaluates the performance of the ADF4383 frequency synthesizer with an integrated voltage-controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1 on the user guide. The EV-ADF4383SD1Z contains the ADF4383 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs of the EV-ADF4383SD1Z are AC-coupled with 50 Ω transmission lines, making these outputs suitable to drive 50 Ω impedance instruments.

The EV-ADF4383SD1Z requires an SDP-S controller board, which is not supplied with the evaluation board kit). The SDP-S allows software programming of the EV-ADF4383SD1Z with Analog Devices, Inc., ACE software.

Full specifications for the ADF4383 frequency synthesizer are available in the ADF4383 data sheet, which must be consulted in conjunction with this user guide when working with the EVADF4383SD1Z.

EVAL-ADF4383
Evaluating the ADF4383 Microwave Wideband Synthesizer with Integrated VCO

Latest Discussions

No discussions on ADF4383 yet. Have something to say?

Start a Discussion on EngineerZone®