ADF4212

PRODUCTION

Dual, Integer-N 0.5 GHz / 3.0 GHz PLL

Part Models
3
1ku List Price
Starting From $3.02

Part Details

  • ADF4210: 550 MHz/1.2 GHz
  • ADF4211: 550 MHz/2.0 GHz
  • ADF4212: 1.0 GHz/2.7 GHz
  • ADF4213: 1.0 GHz/3 GHz
  • 2.7 V to 5.5 V Power Supply
  • Separate Charge Pump Supply (VP) Allows Extended Tuning Voltage in 3 V Systems
  • Programmable Dual Modulus Prescaler RF and IF: 8/9, 16/17, 32/33, 64/65
  • Programmable Charge Pump Currents
  • 3-Wire Serial Interface
  • Analog and Digital Lock Detect
  • Fastlock Mode
  • Power-Down Mode
ADF4212
Dual, Integer-N 0.5 GHz / 3.0 GHz PLL
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed