ADF4196

RECOMMENDED FOR NEW DESIGNS

Low Phase Noise, Fast Settling 6 GHz PLL Frequency Synthesizer

Part Models
2
1ku List Price
Starting From $12.01

Part Details

  • Fast settling, fractional-N
    PLL architecture
  • Single PLL replaces ping-pong synthesizers
  • Frequency hop across GSM band in 5 μs with phase settled within 20 μs
  • 1 degree rms phase error at 4 GHz RF output
  • Digitally programmable output phase
  • RF input range up to 6 GHz
  • 3-wire serial interface
  • On-chip, low noise differential amplifier
  • Phase noise figure of merit: –216 dBc/Hz
ADF4196
Low Phase Noise, Fast Settling 6 GHz PLL Frequency Synthesizer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4196

ADF4196 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4196 Low Phase Noise, Fast Settling 6 GHz PLL Frequency Synthesizer.


NOTE: An ADF4196 chip needs to be soldered to the EVAL-ADF4193EBZ2 board.


This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4196
ADF4196 Evaluation Board

Latest Discussions

Recently Viewed