ADF4110

PRODUCTION

Single, Integer-N, 550 MHz PLL With Programmable Prescaler And Charge Pump

Part Models
6
1ku List Price
Starting From $2.80

Part Details

  • ADF4110: 550 MHz
  • ADF4111: 1.2 GHz
  • ADF4112: 3.0 GHz
  • ADF4113: 4.0 GHz
  • +2.7 V to +5.5 V Power Supply
  • Separate Vp Allows Extended Tuning Voltage in 3V Systems
  • Programmable Charge Pump Currents
  • Programmable Dual Modulus Prescaler 8/9, 16/17, 32/33, 64/65
  • Programmable Anti-Backlash Pulse Width
  • 3-Wire Serial Interface
  • Digital Lock Detect
  • Power Down Mode

There is a newer version of this part available

ADF4106 PRODUCTION

6 GHz integer-N PLL

ADF4110
Single, Integer-N, 550 MHz PLL With Programmable Prescaler And Charge Pump
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4110

ADF4110 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4110 Single, Integer-N, 550 MHz PLL With Programmable Prescaler And Charge Pump.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4110
ADF4110 Evaluation Board

Latest Discussions

Recently Viewed